Skip to content Skip to navigation

Thomson offers the world's largest selection of state-of-the-art linear bearings. Choose from several families of inch or metric linear bearings and accessories to meet your specific design needs, including our Super Smart Ball Bushing® Bearings, which offer load capacities up to 7760 lb. When used with RoundRail linear guides, the inherent self-aligning-in-all-directions design of these linear bearings allows for ultra-smooth travel when mounted to wider-toleranced prepared surfaces. When used with Thomson 60 Case® shafting, our linear bearings last up to 50% longer than conventional bearings.

Overview

Literature

Find a Product

Select Product Type

Bushing Only Open

Bushing Only Open

For continuously supported applications

Bushing Only Closed

Bushing Only Closed

For end supported applications

Pillow Block Bushing, Open

Pillow Block Bushing, Open

For continuously supported applications

Pillow Block Bushing, Closed

Pillow Block Bushing, Closed

For end supported applications

Flanged

Flanged

For end supported applications

Roller Bearings

Roller Bearings

For high-load or high-speed applications that may be contaminated with dust or debris

back to top