Skip to content Skip to navigation

Overview

Standard Linear Actuators

Custom Linear Actuator Options

Linear Actuator Customization

Optimize your design with a custom linear actuator solution.

Learn More

Electric linear actuators, which convert rotary motion of gears and a ball or lead screw into linear motion, provide a cleaner, safer, more efficient and cost-effective alternative to hydraulic or pneumatic solutions. Incorporating linear actuators into machines eliminates the risks involved with workers being put into dangerous situations, while turning tedious manual processes into automated ones.

Why Thomson Linear Actuators?

For more than 50 years and in various applications such as agricultural machines, material handling, medical devices, factory automation among others, powerful Thomson electric linear actuators have set the standard for long-life, heavy duty performance. Built from rugged, high-quality components, these 24v and 12v linear actuators require zero maintenance, don’t leak fluids and are simple to integrate into existing automation processes. Our “smart” heavy duty linear actuators have been integrated with a printed circuit board to provide advanced control options and enhanced performance.

Optimize your design with a custom electric linear actuator.

When our wide selection of linear actuators simply doesn’t meet your application requirements, experienced Thomson engineers can work with you to customize your actuator to meet your exact specifications. Options for your custom solution can include enhanced controllability, synchronization capabilities, stroke length, voltage, bus communication and many others. 

Where can you get started?

Thomson provides extensive online resources to help you no matter where you may be in the purchase decision process:

Let Thomson Help You Make Your Selection!

Literature

Brochures
Electrak HD Linear Actuator 1975 KB Email
Electrak HD Linear Actuator 2850 KB Email
Electrak HD Linear Actuator 2919 KB Email
Electrak HD Linear Actuator 2939 KB Email
Electrak HD Linear Actuator 2860 KB Email
Electrak HD Linear Actuator 2579 KB Email
带后部安装法兰的Electrak® HD 1460 KB Email
Electrak HD & MD Actuators - Testing Brochure 12211 KB Email
Electrak HD & MD Actuators - Testing Brochure 12511 KB Email
Electrak HD Linear Actuators - Tested to Endure! 1783 KB Email
Electrak HD Linear Actuator with Rear Mounting Flange 468 KB Email
Electrak HD Linear Actuator with Rear Mounting Flange 468 KB Email
Electrak LL Linear Actuator 1260 KB Email
Electrak LL Linear Actuator 2008 KB Email
Electrak LL Linear Actuator 2011 KB Email
Electrak LL Linear Actuator  KB Email
Electrak MD Linear Actuators 2298 KB Email
Electrak MD Linear Actuators 2299 KB Email
Electrak MD Linear Actuators 3085 KB Email
Electrak MD Linear Actuators 2565 KB Email
Electrak Throttle Actuator Brochure 631 KB Email
Electrak Throttle Actuator Brochure 2016 KB Email
Electrak Throttle Actuator Brochure 2018 KB Email
Electrak Throttle Actuator Brochure 2675 KB Email
Electrak Throttle Actuator Brochure 2530 KB Email
Electrak Throttle Actuator Brochure 2493 KB Email
Electrak Throttle Actuator Brochure 2487 KB Email
Electrak Throttle Actuator Brochure 2670 KB Email
Electrak Throttle Actuator Brochure 2508 KB Email
Max Jac Electric Linear Actuators Brochure 1800 KB Email
Max Jac Electric Linear Actuators Brochure 1801 KB Email
Max Jac Electric Linear Actuators Brochure 811 KB Email
Smart Actuation 1492 KB Email
Smart Actuation 2582 KB Email
Smart Actuation 1491 KB Email
Smart Actuation 2530 KB Email
Stepper Motor Linear Actuators 3276 KB Email
Stepper Motor Linear Actuators 4041 KB Email
Max Jac Electric Linear Actuators Brochure 1807 KB Email
Thomson Electrak® Marine Actuators 1491 KB Email
WhisperTrak Electric Linear Actuators 874 KB Email
WhisperTrak Electric Linear Actuators 875 KB Email
WhisperTrak Electric Linear Actuators 877 KB Email
Warner Linear B-Track Actuators 2332 KB Email
Warner Linear B-Track Actuators 487 KB Email
Warner Linear B-Track Actuators (mini brochure) 218 KB Email
Warner Linear B-Track Actuators (mini brochure) 219 KB Email
Warner Linear H-Track Actuators 2022 KB Email
Warner Linear H-Track Actuators 224 KB Email
Warner Linear H-Track Actuators 2351 KB Email
Manuals
AC-063 Actuator Control Installation 76 KB Email
AC-247 ELS Actuator Control Installation 134 KB Email
DCG Actuator Control Installation 109 KB Email
DCG Actuator Hand & Motor Control Installation 143 KB Email
Electrak 1 Series Installation & Operation Manual 2222 KB Email
Electrak 100 Series Installation & Operation Manual 1668 KB Email
Electrak E150 Series Installation & Operation Manual 520 KB Email
Electrak 205 Series Installation & Operation Manual 1695 KB Email
Electrak 205 Actuator Repair Kit Installation & Operation 556 KB Email
Electrak HD Series Installation & Operation Actuator Manual 2452 KB Email
Electrak HD Series Installation & Operation Actuator Manual 2453 KB Email
Electrak HD Series Installation & Operation Actuator Manual 1064 KB Email
Electrak HD Series Installation & Operation Actuator Manual 2941 KB Email
Electrak HD Series Installation & Operation Actuator Manual 2463 KB Email
Electrak LL Installation Manual 2141 KB Email
Electrak LL Installation Manual 2141 KB Email
Electrak LL Installation Manual  KB Email
Electrak LA-FA-IA-GX Installation Manual 1596 KB Email
Electrak LA-FA-IA-GX Installation Manual 282 KB Email
Electrak Marine "DM" Series Installation & Operation Manual 1488 KB Email
Electrak MD Series Installation & Operation Actuator Manual 1033 KB Email
Electrak MD Series Installation & Operation Actuator Manual 1036 KB Email
Electrak MD Series Installation & Operation Actuator Manual 1110 KB Email
Electrak PPA-AC/DC Installation 1450 KB Email
Electrak Throttle Installation and Operation Manual 697 KB Email
Electrak Throttle Installation and Operation Manual 698 KB Email
Electrak E050-Q050 Installation Manual 81 KB Email
LoadMaster 80 Actuator Installation 304 KB Email
Magnetic Sensor Installation 455 KB Email
Max Jac Electric Linear Actuator Installation Manual 404 KB Email
Motor Mounting on a Linear Motion System or Precision Linear Actuator with RediMount™ Flange 298 KB Email
Motor Mounting on a Linear Motion System or Precision Linear Actuator with RediMount™ Flange 299 KB Email
Stepper Motor Linear Actuators Driving Guide 807 KB Email
WhisperTrak Electric Linear Actuators Installation Manual 498 KB Email
WhisperTrak Electric Linear Actuators Installation 498 KB Email
Warner S-Track & B-Track Linear Actuator Installation Instructions 766 KB Email
Warner H-Track Linear Actuator Installation Instructions 512 KB Email
Warner H-Track Linear Actuator Installation Instructions 512 KB Email

Technical Articles

Electromechanical Linear Actuators Give Heavy Duty Off-Highway Vehicle Engine Hoods a Welcome Lift 2016-08-16
Thomson Actuators Help Royal Transportation Research Project Reach New Efficiency Levels 2016-07-19
Comprehensive Environmental Testing Delivers Performance Advantages on Electromechanical Actuators 2017-02-18
The Toughest Yet – Max Jac Heavy Duty Linear Actuator 2016-06-17
Thomson Actuators Help Royal Transportation Research Project Reach New Efficiency Levels 2016-01-20
Tough Actuator Ideal for Use in Amazone Intelligent Fertilizer Spreading System 2016-01-16
Custom Cart with Height Adjustment Helps Videojet Improve First Pass Yield 2016-01-15
Technology and Design Advances Drive Trend Towards Electromechanical Actuation 2016-01-08
Onboard Electronics Make Linear Actuators Safer - Smarter 2016-01-07
Electric Throttle Actuators: An easy way to increase the efficiency and functionality of equipment with mechanical diesel... 2015-04-14
Trends in Specifications for Industrial Linear Actuators 2015-04-08
Trends in Specifications for Industrial Linear Actuators 2015-01-26
Design Engineer's Guide – Selecting a Lubricant for Ball Screws 2015-01-04
Electric Throttle Actuators: An easy way to increase the efficiency and... 2014-09-19
Linear Actuators for Throttle Control in Off Highway Vehicles 2013-11-15
Smart Actuators Bring Big Benefits to Utility and Other Off-Highway Vehicles 2012-05-15
Choosing Between Electromechanical and Fluid Power Precision Linear Actuators 2012-05-01
Debunking the Myths of Hydraulic to Electric Actuator Conversion 2007-09-01
Off Highway Earth Moving Equipment - moving trucks had become so enormous… 2006-09-14
Mobile Actuators Reach Lofty Goals - off-highway vehicle manufactures… 2005-05-01

Find a Product

CAD Models

Linear Actuators 2D/3D Interactive Models
Warner Linear Actuators
Electrak HD Linear Actuators
Electrak MD
Electrak LL
Electrak Throttle Linear Actuators
Max Jac Heavy Duty Linear Actuators
DC Linear Actuators
AC Linear Actuators
Non-Driven Linear Actuators
Rodless Units Linear Actuators (Loadmaster LM80)
Rotary Actuators
Legacy Linear Actuators
back to top