Skip to content Skip to navigation
Rugged Duty Linear Actuators

Warner Rugged-Duty Linear Actuators

B-Track electric actuators incorporate a patented in-line load transfer design which provides high load capability for rugged-duty use, efficient power use, compact package size, excellent corrosion and washdown protection, and high performance synthetic lubrication for life, all at an affordable price. Select models feature a ball nut screw for up to a 4,000 lb. load capacity and a bi-directional wrap spring brake for load holding capability.

The B-Track Jack Stand actuator incorporates a large diameter extension rod, providing maximum offset load capability, while B-Track Power Lift models are modified K2 or K2x actuators without the external cover tube. This allows the Power Lift actuator features to be integrated into a variety of customer-designed structures where a cover tube is not needed.

Overview

B-Track Actuator Feature Highlights:

  • Protective coatings and O-ring seals throughout.
  • Patented in-line load system.
  • Hybrid Acme style nut and screw design, no brake needed.
  • Ball detent overload clutch.
  • Stroke lengths up to 24 in. (600 mm).
  • Load capacities up to 2,800 lbs. (12,455 N).
  • Speeds up to 2.7 in. (68.58 mm)/sec travel.
  • Thermal overload incorporated into the motor.
  • Heavy wall construction.
  • Double ball bearing motors.
  • Heat treated gears.
  • Rugged extension rod bearing support.
  • Optional 90 vdc motor for use with SBC-AC control (IP54).
  • Custom mounting options available.

 

 

B-Track Actuator Applications:

  • Heavy duty platform and engine lifts.
  • Deck and implement lifts for tractors and mobile applications.
  • Table positioning.
  • Wheelchair and scooter lifts.
  • Bin and tank cover lifts.
  • Table positioning.
  • Flow gate open/close.
  • Ergonomic lift tables.
  • Roof vents.
  • Conveyor diverters.
  • Bin/tank cover lifts.
  • Paving equipment.
  • Spray booms.
  • Scissor and dump box lifts.

Find a Product

Force, Maximum Dynamic

Stroke Length

Integrated Motor Controller

Position Feedback

Input Voltage

CAD Models

To download the models below, you will need to sign in.

Sign In to Download CAD Models

back to top