Warner Rugged-Duty Linear Actuators
B-Track electric actuators incorporate a patented in-line load
transfer design which provides high load capability for rugged-duty use,
efficient power use, compact package size, excellent corrosion and
washdown protection, and high performance synthetic lubrication for
life, all at an affordable price. Select models feature a ball nut screw
for up to a 4,000 lb. load capacity and a bi-directional wrap spring
brake for load holding capability.
The B-Track Jack Stand actuator incorporates a large diameter
extension rod, providing maximum offset load capability, while B-Track
Power Lift models are modified K2 or K2x actuators without the external
cover tube. This allows the Power Lift actuator features to be
integrated into a variety of customer-designed structures where a cover
tube is not needed.