Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson has taken the rugged, dependable features of the Electrak E050 and added capabilities making the Electrak® Throttle linear actuator an ideal solution for industrial vehicles where throttle control is required.
Simplify installation and increase operator safety and productivity, combined with space-saving design and electromechanical interface, allows engine speed controls to be placed in ergonomic positions. Reduce the environmental impact of a vehicle by utilizing on-board electronic options to automatically control engine speed based on the state of the vehicle to increase productivity and reducing fuel consumption, noise, and emissions. The rugged aluminum housing offers IP69K/IP67 sealing with an e-coated housing to guard against corrosion resistance - making the throttle linear actuator virtually maintenance-free.
Need something extra? The Electrak Throttle linear actuator can be tailored to your specific application requirements and Thomson engineers are always available to help with your application design.
Watch Video: Thomson Smart Actuators: Designing Smart Machines with Smart Tools.
Specifications | ET12-084 | ET12-174 | ET24-084 | ET24-174 |
---|---|---|---|---|
Input Voltage (VDC) | 12 | 24 | ||
Input Voltage Tolerance (VDC) | 9 - 16 | 18 - 32 | ||
Stroke Length: mm (in) | 50.8 (2.0) | |||
Retracted Length: mm (in) | 184.7 (7.27) | |||
Max Static Load (Fx): N (lbs) | 90 (20) | 260 (60) | 90 (20) | 260 (60) |
Max Dynamic Load (Fx): N (lbs) | 45 (10) | 130 (30) | 45 (10) | 130 (30) |
No Load Speed: mm/s (in/s) | 96 (3.7) | 48 (1.9) | 96 (3.7) | 48 (1.9) |
Rated Load Speed: mm/s (in/s) | 83 (3.3) | 37 (1.45) | 83 (3.3) | 37 (1.45) |
Current Draw @ Rated Max Load (A) |
4 | 2 | ||
Current Draw @ Stall/In-rush (A) |
12 | 6 | ||
Weight: kg (lbs) | 1.11 (2.5) | |||
Max End Play: mm (in) | 1.5 (0.06) | |||
Operating Temperature Limits Standard Units: ºC (ºF) |
-40 to 85 (-40 to 185) | |||
Operating Temperature Limits Hi Temp Units: ºC (ºF) |
-40 to 125 (-40 to 257) | |||
Full Load Duty Cycle @25ºC | 50% | |||
Life: (cycles) | 500 000 | |||
Restraining Torque: Nm (lbf-in) | 0 (internally restrained) | |||
Motor Cable Lead Cross Section: mm² (AWG) |
0.8 (18) | |||
Motor Cable Length: mm(in) | 165 (6.5) | |||
Protection Class | IP67 / IP69K | |||
Compliance | CE, RoHS |
Electrak Throttle Actuator Brochure | 631 KB | |
Electrak Throttle Actuator Brochure | 2016 KB | |
Electrak Throttle Actuator Brochure | 2018 KB | |
Electrak Throttle Actuator Brochure | 2675 KB | |
Electrak Throttle Actuator Brochure | 2530 KB | |
Electrak Throttle Actuator Brochure | 2493 KB | |
Electrak Throttle Actuator Brochure | 2487 KB | |
Electrak Throttle Actuator Brochure | 2670 KB | |
Electrak Throttle Actuator Brochure | 2508 KB | |
Smart Actuation | 2298 KB | |
Smart Actuation | 3497 KB | |
Smart Actuation | 2292 KB |
Linear Actuators | 7159 KB | |
Linear Actuators | 7067 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].