Skip to content Skip to navigation
Electrak GX Linear Actuators

Electrak® GX Linear Actuators

Electrak GX actuators utilize a robust screw assembly for applications requiring load capacities up to 2000 lbf (9 kN), while a wrap spring holding brake or an anti-back drive acme nut (depending on the load rating selected) holds loads in place when the actuator is not in use. The Electrak GX brings customization to the forefront with numerous standardized options for end mounting as well as many stroke length offerings to best fit your application.

Overview

Specifications

Performance Specifications Acme Screw Ball Screw
Input Voltages: VDC 12, 24, 36. 48, 90
Input Voltages: VAC 115, 230, 440
Max Stroke Length: mm (in) 610 (24.0)
Max Dynamic Load:  N (lbs) 2250 (500) 6800 (2000) 
Max Static Load:  N (lbs) 11350 (2550) 18000 (4050)
Max No-Load Speed: mm/s (in/s) 54 (2.1) 61 (2.4)
Max Full-Load Speed: mm/s (in/s) 32 (1.26)  37 (1.4)
Full load duty cycle @ 25ºC (77ºF) 25%
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)
Protection Class: Standard (optional) DC Models: IP66(IP69k) AC Models: IP45
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak GX Features

  • Stainless steel extension tube
  • Overload clutch protection for mid/end of stroke
  • Auto reset thermal switch for motor protection 
  • Load holding brake with automatic activation
  • Rugged spur gearing
  • Lifetime gear lubrication
  • Self-locking acme screw design
  • Protective seal
  • Clevis mounting

Electrak GX Options

  • Potentiometer
  • Manual override
  • Alternate end mounting options
  • Connector options

Browse Electrak GX Partnumbers
CAD Models
Electrak GX Series Installation & Operation Manual 730 KB Email

To download the models below, you will need to sign in.

Sign In

back to top