Skip to content Skip to navigation
Electrak 5 AC Linear Actuators

Electrak® 5 AC Linear Actuators

The Electrak® 5 actuator is designed for intermittent duty applications. Consisting of a highly efficient ball bearing screw drive system coupled through a gear train to an AC motor, these actuators feature robust, strong, and reliable quality construction with a stainless steel extension tube and slip clutch to protect the maintenance free unit from overload. 

Overview

Specifications

Performance Specifications Acme Screw Ball Screw
Input Voltages: VAC (Hz) 115 @ 1Φ (60)
230 @ 1Φ (50/60)
400 @ 3Φ (50)
Max Stroke Length: mm (in) 610 (24.0)
Max Dynamic Load:  N (lbs) 2250 (500) 6800 (1500) 
Max Static Load:  N (lbs) 11350 (2550) 18000 (4050)
Max No-Load Speed: mm/s (in/s) 48 (1.9) 61 (2.4)
Max Full-Load Speed: mm/s (in/s) 38 (1.5)  37 (1.45)
Full load duty cycle @ 25ºC (77ºF) 25% (45s max on time)
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)
Protection Class: Standard (optional) IP55
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak 5 Features

  • Stainless steel extension tube
  • Overload clutch for mid and end of stroke protection
  • Heavy duty motor with thermal switch
  • Anti-coast brake for repeatable positioning
  • Compliance:  UL, CSA, CE (regional option)
  • Self-locking acme screw design
  • Clevis mounting

Electrak 5 Options

  • Acme screw anti coast brake
  • Potentiometer
  • Manual override
  • Limit switches

CAD Models

To download the models below, you will need to sign in.

Sign In


back to top