Skip to content Skip to navigation
Electrak 2 Linear Actuators

Electrak 2 Linear Actuators

The Electrak® 2 linear actuator is an economical model designed for relatively light load applications. It incorporates most of the features found in higher priced models, but utilizes a heavy duty acme screw drive system. The Acme screw is self-locking and therefore does not need a brake to prevent backdriving the load. A built in overload clutch slips when the factory-set load limit is exceeded.

Overview

Specifications

Performance Specifications Electrak 2
Input Voltages (VDC) 12
Max Stroke Length: mm (in) 305 mm (12 in)
610 mm (24 in) *contact factory
Max Dynamic Load:  N (lbf) 1110 (250)
Max Static Load:  N (lbf) 4450 (1000)
Max No-Load Speed:  mm/s (in/s) 31 (1.2)
Max Full-Load Speed:  mm/s (in/s) 25 (1.0)
Full load duty cycle @ 25 ºC (77 ºF) 25%
Screw Type Acme
Operating temperature:  ºC (ºF) -25 to +65 (-15 to +150)
Protection Class IP65
Compatible Controls Varies per model
Use our Product Selector for proper selection

Electrak 2 Features

  • Stainless steel extension tube
  • Self-locking acme screw drive system
  • Overload clutch for mid and end of stroke protection
  • Motor with thermal switch
  • Clevis mounting
  • Flying leads or connector
  • Maintenance free

Electrak 2 Options

  • CE Compliance
  • Potentiometer
  • Manual override
  • Limit switches

Find a Product

Force, Maximum Dynamic

Stroke Length

Integrated Motor Controller

Position Feedback

Input Voltage

back to top