Skip to content Skip to navigation
AKM Gearmotor, Standard Line

Standard Line (NemaTRUE™)

Combining the industry-leading torque density from AKM servomotors with the proven performance of Thomson Micron® NemaTRUE™ planetary gearheads, produces a single factory integrated solution.  The standard line of AKM gearmotors sets the standard in torque per dollar and performance. Helical Crowned TRUE Planetary® design is industry leading in smoothness, torque and precision.


Overview

Let Thomson Help You Make Your Selection!

Specifications:

AKM Models Voltage
Rating
Max Accel Torque for Ratio
3:1
Nm (lb-in)
5:1
Nm (lb-in)
10:1
Nm (lb-in)
25:1
Nm (lb-in)
AKM21 480 8.10 (71.7) 8.91 (78.9) 5.94 (52.6) 14.4 (127)
AKM22 480 8.10 (71.7) 8.91 (78.9) 5.94 (52.6) -
AKM23 480 8.10 (71.7) 8.91 (78.9) - -
AKM24 480 8.10 (71.7) 8.91 (78.9) - -
AKM31 480 32.6 (288) 40.7 (360) 21.6 (191) 60.5 (535)
AKM32 480 32.6 (288) 40.7 (360) 21.6 (191) -
AKM33 480 32.6 (288) 40.7 (360) - -
AKM41 480 32.6 (288) 40.7 (360) 21.6 (191) 60.5 (535)
AKM42 480 32.6 (288) 40.7 (360) - -
AKM43 480 32.6 (288) 40.7 (360) - -
AKM44 480 32.6 (288) 40.7 (360) - -
AKM51 480 60.4 (535) 40.7 (360) 41.9 (371) 107 (945)
AKM52 480 60.4 (535) 40.7 (360) - -
AKM53 480 60.4 (535) 40.7 (360) - -
AKM54 480 60.4 (535) - - -
AKM62 480 199 (1760) 219 (1940) 153 (1350) 346 (3060)
AKM63 480 199 (1760) 219 (1940) - -
AKM64 480 199 (1760) 219 (1940) - -
AKM65 480 199 (1760) 219 (1940) - -

Standard Line Highlights

  • Reliable performance at a competitive price point
  • No additional price adder for assembly of components
  • Inertia matching for large load inertias
  • Torque increases through speed reduction
  • “Lubed For Life” gearbox without leaking or messy maintenance

Industries of Application

  • Converting, Printing
  • Semiconductor water fabrication
  • Coating and film processing
  • High speed electronic assembly
  • Injection Molding, Packaging
  • Pedestal azimuth and elevation

Find a Product

Not finding the right gearhead for your needs? Visit Micron Motioneering, our full-featured sizing tool!

Family

Backlash

Peak Torque

NmNm

Angle

Frame Size

Slim Line

Ratio

Gearing

Duty Cycle

Output Shaft: Single, Dual or Hollow

Redimount

Select other checkboxes to view available options

back to top