Skip to content Skip to navigation
AKM Gearmotor, Precision Line

Precision Line (ValueTRUE™)

Combining the industry-leading torque density from AKM servomotors with the proven performance of Thomson Micron® ValueTRUE™ planetary gearheads, produces a single factory integrated solution.  The standard line of AKM gearmotors sets the standard in torque per dollar and performance. Helical Crowned TRUE Planetary® design is industry leading in smoothness, torque and precision.


Overview

Let Thomson Help You Make Your Selection!

Specifications:

AKM Models Voltage
Rating
Max Accel Torque for Ratio 
4:1
Nm (lb-in)
5:1
Nm (lb-in)
10:1
Nm (lb-in)
25:1
Nm (lb-in)
AKM21 480 60.0 (531) 60.0 (531) 32.9 (291) 70.0 (620)
AKM22 480 60.0 (531) 60.0 (531) 32.9 (291) 70.0 (620)
AKM23 480 60.0 (531) 60.0 (531) 32.9 (291) -
AKM24 480 60.0 (531) 60.0 (531) - -
AKM31 480 113 (999) 111 (986) 58.6 (518) 126 (113)
AKM32 480 113 (999) 111 (986) 58.6 (518) -
AKM33 480 113 (999) 111 (986) - -
AKM41 480 301 (2670) 303 (2680) 170 (1500) 370 (3270)
AKM42 480 301 (2670) 303 (2680) 170 (1500) 370 (3270)
AKM43 480 301 (2670) 303 (2680) 170 (1500) 370 (3270)
AKM44 480 301 (2670) 303 (2680) 170 (1500) -
AKM51 480 301 (2670) 303 (2680) 170 (1500) 370 (3270)
AKM52 480 301 (2670) 303 (2680) - -
AKM53 480 301 (2670) 303 (2680) - -
AKM54 480 301 (2670) 303 (2680) - -
AKM62 480 719 (6360) 720 (6370) 404 (3580) 867 (7670)
AKM63 480 719 (6360) 720 (6370) 404 (3580) 867 (7670)
AKM64 480 719 (6360) 720 (6370) - -
AKM65 480 719 (6360) 720 (6370) - -

Precision Line Highlights

  • Premium torque capacity and precision at a competitive price point
  • No additional price adder for assembly of components
  • Helical cut gears
  • Double supported planet pins for ruggedness

For Applications with Higher Dynamic or Accuracy Needs

  • Converting, Printing
  • Semiconductor water fabrication
  • Coating and film processing
  • High speed electronic assembly
  • Injection Molding, Packaging
  • Pedestal azimuth and elevation

Find a Product

Not finding the right gearhead for your needs? Visit Micron Motioneering, our full-featured sizing tool!

Family

Backlash

Peak Torque

NmNm

Angle

Frame Size

Slim Line

Ratio

Gearing

Duty Cycle

Output Shaft: Single, Dual or Hollow

Redimount

Select other checkboxes to view available options

back to top