Skip to content Skip to navigation
MBRP Metric Series Spring-Set Brakes (Power-off)

MBRP Metric Series Spring-Set Brakes (Power-off)

The MBRP Series are a power-off, DC spring set metric brake that provides a low-cost, multi-functional brake alternative for many applications. A simple, square drive hub attaches to the shaft with a set screw and keyway and includes an anti-rattle feature for quiet operation. The series offers a superior torque to size ratio and is engineered with friction material on the rotor assembly to boost maximum brake performance and extend life. Fully potted coils meet minimum requirements for class “F” insulation.

Overview

MBRP Series Specifications:

Frame Size 15 19 22 26 30
Frame OD, mm (in) 37 (1.5) 47 (1.85) 56 (2.2) 65 (2.6) 75 (2.95)
Static Torque, Nm (lb-in) 0.24 (2.1) 0.50 (4.4) 1 (8.9) 2 (17.7) 4 (35.4)
Coil Voltage, Vdc 12/24/90 12/24/90 12/24/90 12/24/90 12/24/90
Resistance, ohms 28.8/115
/1622
21.8/87.3
/1228
16/64/988 12.5/50.1
/810
11.1/44.3
/623
Max Power, watts 5 6.6 8.2 11.5 13
Armature
engage/disengage, ms
15/10 15/10 30/25 35/30 40/35
Weight, kg (lb) 0.2 (0.44) 0.3 (0.66) 0.4 (0.88) 0.6 (1.32) 0.8 (1.76)

MBRP Series Highlights

  • RoHS compliant 
  • Static or dynamic engagement 
  • Metric hub bores only
  • UL Class F insulation (155°C)
  • Burnished only 
  • Optional manual release lever

MBRP Series Applications

  • Mobility scooters and carts
  • Factory automation
  • Semiconductor
  • Military/aerospace
  • Medical equipment
  • Electric hoists
  • Robotics
  • Automated material handling equipment

Find a Product

Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!

Family

Function

Motion Type

Voltage

Bore

Static Torque

NmNm

Size

Options

back to top