Skip to content Skip to navigation
CTS Series Constant Torque Slip Clutches

CTS Series Constant Torque Slip Clutches

The unique feature of the CTS series is that the clutch is designed to slip whenever a preset torque limit is exceeded. CTS clutches can also be used to apply drag in a system for tensioning requirements. While standard wrap spring units are designed to drive and/or brake, the CTS clutch is an inexpensive solution when a slip function is needed.

Overview

Specifications:

PERFORMANCE CTS-25 CTS-50
Max Torque Ratings  Nm (lb-in) 1.582 (14) 3.164 (28)
Shaft Bores  mm (in) 6.35 (0.25), 7.938 (0.3125) 12.7 (0.5)

CTS Series Highlights

  • Suitable for 100% duty cycle
  • 7 watts maximum power dissipation
  • 150 RPM maximum speed
  • Torque ratings from 2 lb-in to 28 lb-in
back to top