Skip to content Skip to navigation
TFD Series Torque Feedback Device

TFD Series Torque Feedback Device

The new Torque Feedback Device (TFD) provides a variable torque output, in proportion to a DC input, for steering and other by-wire applications. This innovative design offers a cost effective, high quality user interface by applying state-of-the-art friction materials and a patent pending electromagnetic actuation system. Incorporated into the TFD are two redundant sensors for fail-safe shaft feedback. Several standard product configurations are offered with torques ranging from 2.5 to 20Nm, and the TFD's modular design makes it easily adaptable to specific application requirements.

Overview

TFD Series Highlights

  • Integrated design combines both tactile and position/velocity feedback with a steering wheel interface in one mechanical package.
  • Compact design offers high torque densities and energy efficient operation.
  • Continuously variable torque output for high quality operator interface or "feel".
  • Redundant sensors for safety and field serviceability.
  • Modular design allows the product to be easily scaled to specific application requirements.
  • Repeatable operation over a wide range of operating conditions and product life.
  • Assembly and all components meet EU Directive 2002/95/EC (RoHS).
  • Designed for use in EN 1175 and IEC 61508 compliant systems.

Find a Product

Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!

Family

Function

Motion Type

Voltage

Bore

Static Torque

NmNm

Size

Options

back to top