Skip to content Skip to navigation
MDB/MDC Series Multiple Disc Brakes and Clutches

MDB/MDC Series Multiple Disc Brakes and Clutches

Multiple Disc Clutches provide a smooth efficient, switchable link between a motor and a load on in-line or parallel shafts. While the field (electromagnet) assembly is prevented from rotating by an anti-rotation tab or flange, the rotor is securely mounted on the drive shaft. The armature assembly is then mounted either directly on an opposing in-line shaft, or indirectly on a parallel shaft by means of gears or pulleys. When the coil is energized, the armature engages the friction surface of the rotor, further engaging the multiple discs within the assembly until full torque is achieved, thereby coupling the two in-line or parallel shafts, thus driving the load. A brake operates similarly by eliminating the rotor. 

Overview

MDB/MDC Series Highlights

  • Torque: 25 lb-in to 300 lb-in (2.8 to 407 Nm)
  • Diameter: 2.0 to 10 in (50.8 to 254.0 mm)
  • Dynamic engagement capabilities
  • Wet or dry operation
  • Custom design only

Find a Product

Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!

Family

Function

Motion Type

Voltage

Bore

Static Torque

NmNm

Size

Options

back to top