Skip to content Skip to navigation
MCS/MBF Series Metric Clutches and Brakes

MCS/MBF Series Metric Clutches and Brakes

Our new metric line of clutches and brakes are designed to be used in true metric applications (dimensional). The MCS and MBF Series offer a wide selection of metric bores and metric standard keyways. The Form Fit and Function matches popular metric lines globally available and are drop-in replacements in most cases. The MCS and MBF Series have superior performance at a fraction of the cost of our competition. These units are available for low, medium and high volumes. 

Overview

MCS/MBF Series Highlights

  • Torque: 5.5 to 350 Nm (49 to 3,097 lb-in)
  • Diameters: 63 to 264 mm (2.48 to 10.39 in)
  • Zero Backlash design
  • Static or Dynamic engagement
  • Simple installation
  • Energy efficient
  • Cost-effective
  • Available "as is" or custom

Find a Product

Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!

Family

Function

Motion Type

Voltage

Bore

Static Torque

NmNm

Size

Options

back to top