Skip to content Skip to navigation
LBRP Series Power-off Spring Set (Safety) Brakes

LBRP Series Power-off Spring Set (Safety) Brakes

Spring Set electromagnetic power-off brakes provide a safe, efficient means of stopping and/or holding a load in the absence of power. Custom manufactured for wheelchair and the handicap scooter industry, our LBRP series brakes have optional manual release handles and some models are available with micro switches. (To indicate whether the brake is released or engaged.) Our LBRP series power-off spring set brakes can be used as a stopping (emergency stopping) or holding brake (parking). These brakes are manufactured in low cost regions allowing the lowest prices available in the market. 

Overview

LBRP Series Highlights

  • Static Torque: 1 to 13 Nm (8.85 to 115 lb-in)
  • Diameter: 42 to 100 mm (1.65 to 3.938 in)
  • Bore size (Shaft Dia.): 6 to 12 mm (0.236 to 0.472 in)
  • Assembly and all components meet EU Directive 2002/95/EC (RoHS)
  • Plated steel surfaces to withstand corrosion
  • Tough, durable long-wearing friction materials
  • Anti-Rattle feature
  • Operating speeds up to 3600 RPM

Find a Product

Not finding the product you need? Contact us for replacement parts and custom clutches and brakes!

Family

Function

Motion Type

Voltage

Bore

Static Torque

NmNm

Size

Options

back to top