Skip to content Skip to navigation
CS(C) Series Clutch and Clutch Couplings

CS(C) Series Clutch and Clutch Couplings

Electromagnet clutches and clutch couplings are used to couple two shafts either through the use of pulleys, gears, sheaves, or direct inline mounting.  The field (electromagnet) assembly is prevented from rotating by an anti-rotation tab or flange and the rotor and armature assembly are mounted securely. When the coil is energized, the armature engages the friction surface of the rotor (coupling the two in-line shafts together for the coupling type), thus driving the load.

Overview

Specifications:

PERFORMANCE CS/CSC Shaft Mount
Frame Size 11 15 17 22 26 30
Frame OD, mm (in) 31.8 (1.25) 38.9 (1.53) 45.2 (1.78) 57.4 (2.26) 66.8 (2.63) 83.1 (3.27)
Static Torque, Nm (lb-in) 0.56 (5) 1.13 (10) 1.69 (15) 4.52 (40)  9.04 (80) 14.12 (125)
Coil Voltage, Vdc 24/90 24/90 24/90 24/90 24/90 24/90
Resistance, ohms 128/1800 130/1800 108/1500 75/1059 65/893 44/600
Max Power, watts 5.0 5.0 6.0 8.5 9.5 15.0
Armature
engage/disengage, ms
5/18 8/22 10/27 12/32 15/35 18/45
Weight, kg (lb) 0.1 (0.2) 0.2 (0.4) 0.3 (0.6) 0.5 (1.1) 0.6 (1.4) 1.5 (3.3)

CS(C) Series Highlights

  • Static or dynamic engagement 
  • English or Metric bore 
  • Shaft or Flange mount 
  • Burnished or Unburnished
  • UL Class B insulation (130°C)
  • Integral long-life bearings 
  • Zero backlash 
  • Corrosion protection plating

CS(C) Series Applications

  • Document handling
  • Copiers
  • Printers
  • Collators
  • Sorters
  • Finishers
  • ATM machines
  • Currency counters
  • Vending machines
  • Postal handling equipment
  • Ticket & receipt dispensing
  • Packaging
  • Material handling
  • Office automation
back to top