Skip to content Skip to navigation
High-load ball screws

High-Load Ball Screws

Thomson high-load ball screws are ideal for large fabrication machines in injection molding, pressing and metal fabrication. They move heavy loads in horizontal and vertical axes accurately and safely, while providing long and reliable life with minimum maintenance. Our standard portfolio contains sizes up to 160 millimeters in diameter with a maximum dynamic load of up to 1,440 kN. Thomson also has the capability to customize these ball screws according to your specific application requirements.

Overview

High-Load Ball Screw Specifications:

Diameter

(d0) [mm]

Lead

(Ph) [mm]

Dw

[mm]

D1

[mm] 

i

[each]

L

[mm] 

Cam

[kN]

C0am

[kN] 

D4

[mm] 

D5

[mm] 

D6

[mm]

DB

[mm] 

L1

[mm] 

L3

[mm]

L7

[mm]

L8

[mm]

L10

[mm]

40 12 7.938 75 8 165.0 220 434 93 11 110 M8x1 25 7 16 85 10
50 20 9.525 90 5.8 152.0 259.4 603.4 108 11 125 M8x1 25 7 20 95 10
50 25 9.525 90 5.8 177.5 258 600.9 108 11 125 M8x1 25 7 20 95 10
50 100 9.525 90 2.4 111 100.8 231.8 108 11 125 M8x1 25 7 16 95 10
63 20 12.700 105 8 249.0 478.6 1108.7   125 13.5 145 M8x1 25 9 25 110 10
63 25 12.700 120 5.8 185.5 419.8 1002.2 145 13.5 165 M8x1 30 9 25 130 10
80 20 14.288 135 9 280.5 690.2 1860.8 155 13.5 175 M8x1 30 9 30 140 10
80 25 14.288   135 7 273.0 554.8 1445 155 13.5 175 M8x1 30 9 30 140 10
100 20 14.288 160 8 252.0   709.3 2276.5 186 17.5 212 M8x1 40 10 30 165 10
100 25 19.050 160 8 310.0 968.4 1843.8 189 17.5 212 M8x1 40 10 30 165 10
125 20 14.288 200 11 338.0 1040.1  3997.8 233 22 265 M8x1 40 10 40 205 10
125 25 19.050 200 9 349.0 1238 2753.2 233 22 265 M8x1 40 10 40 205 10
125 30 19.050 200 7 330.5 996.3 2139.6 233 22 265 M8x1 40 10 40 205 10
160 20 14.288 260 12 357.0 1279.9 5870.3 300 22 340 M8x1 40 10 45 265 10
160 25 19.050 260 9 354.0 1440.8 3772.8 300 22 340 M8x1 40 10 45 265 10
160 30 19.050 260 8 370.5 1301.2 3351.9 300 22 340 M8x1 40 10 45 265 10

 

High-Load Ball Screw Highlights:

  • Increased capacity for high load applications at high speeds and long lifetimes
  • More economic solution vs. roller screws
  • Lead accuracy of up to ±6 µm/300 mm
  • Compact, simple design allows for downsizing, less weight
  • Optimized ball nut design for maximizing load capacity
  • Available with up to 15 m screw length and with single or double nuts
  • Multiple preloading options available
  • Smooth, quiet motion
CAD Models

Please accept our apologies.

CAD models for High-Load Ball Screws are not available online right now.

Our web team has been notified of the error and will get this fixed soon. For immediate assistance during regular business hours, contact Thomson Customer Support. Or, submit your contact information below and someone will get back to you asap.

For detailed information on how we use and process your personal data and how you can withdraw consent, refer to our Privacy Notice.

back to top