Skip to content Skip to navigation
Bearing Supports

Bearing Supports

Thomson Bearing Supports are a complete package for simple mounting of Thomson ball scew assemblies.  They feature rugged steel construction, a low profile, and a compact design.  Both Base and Flange mounting configurations are available - with dual angular contact bearings or floating radial bearing.  All Thomson Bearing Supports are available off-the-shelf, come pre-assembled, and are ready for immediate installation.

Overview

Bearing Support Specifications (Metric Units):

Metric Ball Screws
Diameter BK BF FK FF MK WK QK QF
12 X X X X X X X
16 X X X X X X X
20 X X X X X X X
25 X X X X X X X X
32 X X X X X X X X
40 X X X X X X X X
50 X X                    X X X
63                                      X X

Bearing Support Specifications (Inch Units):

Inch Series Ball Screws
Diameter x Lead BK BF FK FF MK WK QK QF
0.500 x 0.200
0.500 x 0.500
X X X X X X X
0.631 x 0.200
0.631 x 1.000
X X X X X X X
0.750 x 0.200
0.750 x 0.500
X X X X X X X
0.875 x 0.200 X X X X X X X X
1.000 x 0.200
1.000 x 0.500
1.000 x 1.000
1.171 x 0.413
X X X X X X X X
1.150 x 0.200
1.250 x 0.200
1.250 x 0.250
1.250 x 0.500
X X X X X X X X
1.500 x 0.200
1.500 x 0.250
X X X X X X X X
1.500 x 0.473 X X X X X X X X
1.500 x 0.500 X X X X X X X X
1.500 x 1.000 X X X X X X X X
1.500 x 1.875
1.500 x 2.000
X X X X X X X X
1.750 x 0.200 X X X X X X
2.000 x 0.200
2.000 x 0.500
2.000 x 1.000
2.250 x 0.500
2.250 x 1.000
X X X
2.500 x 0.250
2.500 x 0.500
2.500 x 1.000
X X X

Bearing Support Highlights:


  • Rugged steel construction
  • Low profile, compact design
  • Base or Flange mounting configurations
  • Pre-assembled and ready for installation
  • Available off-the-shelf

Find a Product

Product Type

Screw Diameter

Screw Lead

Axial Load

NN

Thread Direction

Anti-Backlash

Product Family

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

Bearings Supports (Metric)
back to top