Skip to content Skip to navigation

The ball screw drive is an assembly that converts rotary motion to linear motion (or vice versa).  It consists of a ball screw and a ball nut packaged as an assembly with recirculating ball bearings.  The interface between the ball screw and the nut is made by ball bearings which roll in matching ball forms.  With rolling elements, the ballscrew drive has a very low friction coefficient and is typically greater than 90% efficient. The forces transmitted are distributed over a large number of ball bearings, giving a low relative load per ball comparatively.

Literature

Find a Product

Product Type

Screw Diameter

Screw Lead

Axial Load

NN

Thread Direction

Anti-Backlash

Product Family

CAD Models

  • Configurable 2D/3D Partstream Models
  • Configurable 2D/3D Solidcomponents Models
  • Configurable 2D/3D PartServer Models
  • Static 2D/3D Model file downloads

NOTE: Please use Internet Explorer 11, Edge, Firefox, or Google Chrome with Edrawings Viewer

Partstream Interactive Viewer Instructions:
1) Select a product from the table below and Configure your model to the right of the viewer that appears.
2) Click the Create button at the bottom of the configurator and wait for model to load (may take a few minutes).
3) Click the Download tab and login to your account if requested (or register as a first-time user).
4) Select a format, wait for the file to be created (may take a few minutes), and click the Download button.

Ball Screws (Metric) 2D/3D Interactive Models
Miniature FSI/RSI/TSI Precision Rolled Ball Nuts (Dia x Lead, Nut Style)
Miniature Precision Rolled Assemblies - KGF-D, KGF-N, KGM-D, KGM-N, PRM (Metric)
FineLine Precision Rolled Ball Screw Assemblies (Metric)
FSI Metric Precision Rolled Ball Screws Assemblies (Metric)
NEFF Precision Rolled Ball Screw Assemblies (Metric)
FK/FH Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FL Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
FS Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
ZG Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGF-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-D Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
KGM-N Style Ball Nuts (Dia x Lead, Style, Mount, Thread type)
Bearings Supports (Metric)
Ball Screws (Inch) 2D/3D Interactive Models
Precision Rolled Ball Screw Assemblies (Inch)
Precision Rolled Ball Nuts (Dia x Lead, Thread Type, Description)
Precision Plus Ground Ball Screw Assemblies (Inch)
Precision Plus Ground Ball Nuts (Dia x Lead, Thread Type, Description)
Bearing Supports (Inch)
Ball Screws (Legacy) 2D/3D Interactive Models
Legacy Ball Nuts
Legacy Ball Screws
Legacy Bearing Supports
back to top