Skip to content Skip to navigation

S12-17A16-02

12 Vdc, 340 N, 46.2 mm, No Feedback, Cable length 2 in, Connector

S12-17A16-03

12 Vdc, 340 N, 71.6 mm, No Feedback, Cable length 2 in, Connector

S12-17A16-04

12 Vdc, 340 N, 97.0 mm, No Feedback, Cable length 2 in, Connector

S12-17A16-06

12 Vdc, 340 N, 147.8 mm, No Feedback, Cable length 2 in, Connector

S24-17A16-01

24 Vdc, 340 N, 20.8 mm, End-of-stroke Limit Switches, Cable length 2 in, Connector

S24-17A16-02

24 Vdc, 340 N, 46.2 mm, No Feedback, Cable length 2 in, Connector

S24-17A16-02-CTT

, 75 lbf, End-of-stroke Limit Switches, Cable length 2 in, Connector

S24-17A16-03

24 Vdc, 340 N, 71.6 mm, No Feedback, Cable length 2 in, Connector

S24-17A16-04

24 Vdc, 340 N, 97.0 mm, No Feedback, Cable length 2 in, Connector

S24-17A16-06

24 Vdc, 340 N, 147.8 mm, No Feedback, Cable length 2 in, Connector

SP12-17A16-02

12 Vdc, 340 N, 58.7 mm, Potentiometer, Cable length 2 in, Connector (Motor), Flying Leads (Feedback)

SP24-17A16-02

24 Vdc, 340 N, 58.7 mm, Potentiometer, Cable length 2 in, Connector (Motor), Flying Leads (Feedback)

SP24-17A16-04

24 Vdc, 340 N, 115.1 mm, Potentiometer, Cable length 2 in, Connector (Motor), Flying Leads (Feedback)

SP24-17A16-04CE

, Potentiometer, Cable length 2 in, Connector (Motor), Flying Leads (Feedback)

1-14 of 14 products

back to top