- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
TGxxB
- TG07B130-A00X129
TG07B130-A00X129
Can't find what you're looking for? Go to the Product Selector
TG07B130-A00X129
Linear Unit, Movopart M75, Belt Drive, Prism Guide, 0.20 mm Repeatability, 1023 mm Stroke, 1487 mm Overall Length, 130 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[L] | 1290 mm |
[Smax] Stroke | 1023 mm |
Ltot | 1487 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | STD5-40 |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 86 x 75 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 14.3 kg |