- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
TGxxB
- TG06B105-C38X443
TG06B105-C38X443
Can't find what you're looking for? Go to the Product Selector
TG06B105-C38X443
Linear Unit, Movopart M55, Belt Drive, Prism Guide, 0.20 mm Repeatability, 3810 mm Stroke, 4218 mm Overall Length, 380 mm between carriages, 105 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[L] | 4430 mm |
[LA] Carriage Spacing | 380 mm |
[Smax] Stroke | 3810 mm |
Ltot | 4218 mm |
Travel Per Shaft Rev | 105 mm |
Specifications | Value |
Belt Type | 22-STD SM5-HP |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 58 x 55 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 1.1 kg |