- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
TGxxB
- TG06B105-C31X183
TG06B105-C31X183
Can't find what you're looking for? Go to the Product Selector
TG06B105-C31X183
Linear Unit, Movopart M55, Belt Drive, Prism Guide, 0.20 mm Repeatability, 1280 mm Stroke, 1688 mm Overall Length, 310 mm between carriages, 105 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[L] | 1830 mm |
[LA] Carriage Spacing | 310 mm |
[Smax] Stroke | 1280 mm |
Ltot | 1688 mm |
Travel Per Shaft Rev | 105 mm |
Specifications | Value |
Belt Type | 22-STD SM5-HP |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 58 x 55 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 1.1 kg |