- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
TGxxB
- TG06B105-C20X378
TG06B105-C20X378
Can't find what you're looking for? Go to the Product Selector
TG06B105-C20X378
Linear Unit, Movopart M55, Belt Drive, Prism Guide, 0.20 mm Repeatability, 3340 mm Stroke, 3748 mm Overall Length, Double Standard Carriages, 200 mm between carriages, 105 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[L] | 3780 mm |
[LA] Carriage Spacing | 200 mm |
[Smax] Stroke | 3340 mm |
Ltot | 3748 mm |
Travel Per Shaft Rev | 105 mm |
Specifications | Value |
Belt Type | 22-STD SM5-HP |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 58 x 55 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 1.1 kg |