MLN14A13-250125S16000N-B1B4-XXX

MLN14A13-250125S16000N-B1B4-XXX
Rotating Nut

Rotating Nut, NEMA 14, Single stack, 1.350 Amp Ø0.250 in x 0.125 in lead screw, 16.000 in length, Standard accuracy, B1 front end machining, B4 back end machining

Lead Time:  Contact Factory*
Lead Screw Length:

Min: 1.34 in  Max: 16.0 in  

Configure Encoder

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value Tolerances
Ls 406.40 mm (16.00 in)
Lm 34.04 mm (1.340 in)
DF 2.50 mm (0.10 in) h7
L1F 2.50 mm (0.10 in)
DR 6.00 mm (0.24 in)
L1R 6.00 mm (0.24 in)

Specifications

Specification Value
Motor Frame Size NEMA 14
Motor Stack Size Single
Motor Body Length 34 mm / 1.34 in
Motor Current Rating 1.35 amps
Recommended Drive Current 1.83 amps
Connector Type #26 AWG Flying Leads
Holding Torque 0.16 N·m / 23.22 ozf·in
Step Angle 1.8°
Voltage Per Phase 1.71 V
Resistance 1.27 Ω
Inductance 1.79 mH
Power Draw 2.31 W
Rotor Inertia 0.44 g/cm² / 0.10 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.19 kg / 0.41 lbs
Axial Preload 133.45 N / 30.00 lbf
Lead Screw Part Number SRA2-2516
Lead Screw Diameter 6.35 mm / 0.250 in
Linear Travel per Revolution 3.18 mm / 0.125 in
Linear Travel Per Step 0.0160 mm / 0.00063 in
Thread Direction RH
Stroke Length 406.40 mm / 16.00 in
Accuracy Grade Standard
Lead Accuracy 258 µm/300mm / 0.01 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining B1 = Ø 2.50 mm x 2.50 mm journal
Rear End Machining B4 = Ø 6.00 mm x 6.00 mm journal
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 86.7 N / 19.5 lbf
Max Dynamic Load @ 24v 88.5 N / 19.9 lbf
Max Dynamic Load @ 40v 89.4 N / 20.1 lbf
Dynamic Load at Max Speed @ 12v 57.8 N / 13.0 lbf @ 26.42 mm/s / 1.04 in/s
Dynamic Load at Max Speed @ 24v 74.7 N / 16.8 lbf @ 26.42 mm/s / 1.04 in/s
Dynamic Load at Max Speed @ 40v 79.6 N / 17.9 lbf @ 26.42 mm/s / 1.04 in/s
Recommended Max Axial Load 222 N / 50 lbf
Max Case Temperature 80 °C / 176 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: