- Home
- Products
- Linear Actuators
- LL24B040-0500LEXAEFSD
LL24B040-0500LEXAEFSD
Can't find what you're looking for? Go to the Product Selector
LL24B040-0500LEXAEFSD
Actuator, Electrak LL, 24 Vdc, Dynamic Load: 4 kN Ball, Max Stroke Length: 500 mm, Control: Electrak Monitoring Package + low-level signal motor switching +external end-off-stroke limit switch inputs0.3 m long cables with flying leads
Lead Time:
11 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1617.09
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Robust and Reliable
- Long life Brushless motor drive system
- Long Life Ball Screw and Nut assembly
- Robust manual override design
- Maintenance Free
- All stainless free external hardware
- Higher duty cycle
- Thomson Electronic Monitoring Package
Dimension |
Value |
A |
730.6 mm (28.764 in) |
B1 |
13.4 mm (0.528 in) |
B2 |
21.6 mm (0.850 in) |
B3 |
25.4 mm (1.000 in) |
B4 |
12.8 mm (0.504 in) |
C1 |
27.0 mm (1.063 in) |
C2 |
12.9 mm (0.508 in) |
C3 |
34.9 mm (1.375 in) |
C5 |
8.2 mm (0.323 in) |
L |
756.9 mm (29.799 in) |
S |
500.0 mm (19.685 in) |
Dimension |
Value |
A |
730.6 mm (28.764 in) |
B1 |
13.4 mm (0.528 in) |
B2 |
21.6 mm (0.850 in) |
B3 |
25.4 mm (1.000 in) |
B4 |
12.8 mm (0.504 in) |
C1 |
27.0 mm (1.063 in) |
C2 |
12.9 mm (0.508 in) |
C3 |
34.9 mm (1.375 in) |
C5 |
8.2 mm (0.323 in) |
L |
756.9 mm (29.799 in) |
S |
500.0 mm (19.685 in) |
Specification |
Value |
Anti-Rotation |
No |
Certifications |
CE |
Special Connector |
Flying Leads |
End Play, Max |
1.200 mm / 0.047 in |
IP Rating, Dynamic |
66 |
IP Rating, Static |
66, 69K |
Manual Override |
No |
Nominal Stroke |
500.00 mm / 19.69 in |
Screw Type |
Ball |
Temperature Max |
85 °C / 185 °F |
Temperature Min |
-40 °C / -40 °F |
Temperature Monitoring |
Yes |
Voltage |
24 Vdc |
Voltage Tolerance |
16.8-32 VDC |
Maximum Current Draw |
10.5 amp |
Integrated Motor Control |
Yes |
Electronic Load Monitoring |
Yes |
Control |
Low Level Switching |
Feedback |
None |
Serialized |
No |
Smart Actuation |
Yes |
Stroke Tolerance |
2.000 mm / 0.079 in |
Contains Liquids |
No |
Returnable |
No |
Warranty |
12 Months |
To download the models below, you will need to sign in.
Sign In