- Home
- Products
- Linear Actuators
- HD24B017-0300LLX1EMSD
HD24B017-0300LLX1EMSD
Can't find what you're looking for? Go to the Product Selector
HD24B017-0300LLX1EMSD
Actuator, Electrak HD, 24 Vdc, Dynamic Load: ball screw, 1.7 kN (382 lbs), Max Stroke Length: 300 mm, Control: EXX + LXX + end-of-stroke indication output0.3 m long cables with flying leads
Lead Time:
6 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$874.67
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Electrak® HD – Superior Performance Linear Actuator Higher Power, Longer Stroke, On-board Controls. Available with optional J1939 CAN bus/CANOpen and Unmatched Environmental Protection
- Unrivaled Environmental Protection. IP69K (static), IP67 (static) and IP66 (dynamic) ratings prove Electrak HD can withstand the harshest environments.
- Salt spray tested for 500 hours.
- RoHS and REACH (EU) certified. CE compliant.
- Integrated manual override.
- Standard anti-rotation actuation.
- Integrated thermal overload protection.
- 25% Duty Cycle @ 25 degrees C
Dimension |
Value |
A |
490.0 mm (19.291 in) |
B1 |
13.4 mm (0.528 in) |
B2 |
21.6 mm (0.850 in) |
B3 |
25.4 mm (1.000 in) |
B4 |
12.8 mm (0.504 in) |
C1 |
17.5 mm (0.689 in) |
C2 |
10.9 mm (0.429 in) |
C3 |
30.2 mm (1.189 in) |
S |
300.0 mm (11.811 in) |
Dimension |
Value |
A |
490.0 mm (19.291 in) |
B1 |
13.4 mm (0.528 in) |
B2 |
21.6 mm (0.850 in) |
B3 |
25.4 mm (1.000 in) |
B4 |
12.8 mm (0.504 in) |
C1 |
17.5 mm (0.689 in) |
C2 |
10.9 mm (0.429 in) |
C3 |
30.2 mm (1.189 in) |
S |
300.0 mm (11.811 in) |
Specification |
Value |
Anti-Rotation |
Yes |
Brake |
Yes |
Cable Length |
300.000 mm / 11.811 in |
Certifications |
CE |
Special Connector |
Flying Leads |
End Play, Max |
1.200 mm / 0.047 in |
IP Rating, Dynamic |
66 |
IP Rating, Static |
66, 67, 69K |
Manual Override |
Yes |
Material |
E-coated Zinc alloy, hard anodized Aluminum, Stainless Steel |
Nominal Stroke |
300.00 mm / 11.81 in |
Protection, End of Stroke |
Limit Switch |
Protection, Mid Stroke |
Electronic Load Monitoring |
Screw Type |
Ball |
Temperature Max |
70 °C / 158 °F |
Temperature Min |
-40 °C / -40 °F |
Temperature Monitoring |
Yes |
Voltage |
24 Vdc |
Voltage Tolerance |
18-32 VDC |
Maximum Current Draw |
9.0 amp |
Weight |
7.500 kg / 16.535 lbs |
Integrated Motor Control |
Yes |
Electronic Load Monitoring |
Yes |
Control |
Low Level Switching |
Feedback |
End of Stroke |
Serialized |
No |
Smart Actuation |
No |
Stroke Tolerance |
1.200 mm / 0.047 in |
Contains Liquids |
No |
Returnable |
No |
Warranty |
12 Months |
Install Manual Link |
https://www.thomsonlinear.com/downloads/actuators/Electrak_HD_Installation_Operation_mnen.pdf |
To download the models below, you will need to sign in.
Sign In