- Home
- Products
- Linear Actuators
- HD12B160-0500EXP1EEMD
HD12B160-0500EXP1EEMD
Can't find what you're looking for? Go to the Product Selector
HD12B160-0500EXP1EEMD
Actuator, Electrak HD, 12 Vdc, Dynamic Load: ball screw, 16 kN (3584 lbs), Max Stroke Length: 500 mm, Control: EXX + analog (potentiometer) position output0.3 m long cables with flying leads
Lead Time:
6 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1463.17
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Electrak® HD – Superior Performance Linear Actuator Higher Power, Longer Stroke, On-board Controls. Available with optional J1939 CAN bus/CANOpen and Unmatched Environmental Protection
- Unrivaled Environmental Protection. IP69K (static), IP67 (static) and IP66 (dynamic) ratings prove Electrak HD can withstand the harshest environments.
- Salt spray tested for 500 hours.
- RoHS and REACH (EU) certified. CE compliant.
- Integrated manual override.
- Standard anti-rotation actuation.
- Integrated thermal overload protection.
- 25% Duty Cycle @ 25 degrees C
Dimension |
Value |
A |
727.6 mm (28.646 in) |
B1 |
13.4 mm (0.528 in) |
B2 |
21.6 mm (0.850 in) |
B3 |
25.4 mm (1.000 in) |
B4 |
12.8 mm (0.504 in) |
C1 |
24.0 mm (0.945 in) |
C2 |
10.9 mm (0.429 in) |
C3 |
35.0 mm (1.378 in) |
S |
500.0 mm (19.685 in) |
Dimension |
Value |
A |
727.6 mm (28.646 in) |
B1 |
13.4 mm (0.528 in) |
B2 |
21.6 mm (0.850 in) |
B3 |
25.4 mm (1.000 in) |
B4 |
12.8 mm (0.504 in) |
C1 |
24.0 mm (0.945 in) |
C2 |
10.9 mm (0.429 in) |
C3 |
35.0 mm (1.378 in) |
S |
500.0 mm (19.685 in) |
Specification |
Value |
Anti-Rotation |
Yes |
Brake |
Yes |
Cable Length |
300.000 mm / 11.811 in |
Certifications |
CE |
Special Connector |
Flying Leads |
End Play, Max |
1.200 mm / 0.047 in |
IP Rating, Dynamic |
66 |
IP Rating, Static |
66, 67, 69K |
Manual Override |
Yes |
Material |
E-coated Zinc alloy, hard anodized Aluminum, Stainless Steel |
Nominal Stroke |
500.00 mm / 19.69 in |
Protection, End of Stroke |
Limit Switch |
Protection, Mid Stroke |
Electronic Load Monitoring |
Screw Type |
Ball |
Temperature Max |
70 °C / 158 °F |
Temperature Min |
-40 °C / -40 °F |
Temperature Monitoring |
Yes |
Voltage |
12 Vdc |
Voltage Tolerance |
9-16 VDC |
Maximum Current Draw |
20.0 amp |
Weight |
9.700 kg / 21.385 lbs |
Integrated Motor Control |
Yes |
Electronic Load Monitoring |
Yes |
Control |
None |
Feedback |
Potentiometer |
Serialized |
No |
Smart Actuation |
No |
Stroke Tolerance |
1.200 mm / 0.047 in |
Contains Liquids |
No |
Returnable |
No |
Warranty |
12 Months |
Install Manual Link |
https://www.thomsonlinear.com/downloads/actuators/Electrak_HD_Installation_Operation_mnen.pdf |
To download the models below, you will need to sign in.
Sign In