0302100077

0302100077
0302100077

M2-V-H-TGS-0040-G-BP-0-0-0-0, Screw Jack, MULI2, Rotating Nut with Screw Anti-rotation, 40 mm Stroke, Standard Screw End, Top Plate, 20 x 4


  • Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
  • Trapezoidal screw for rough conditions and good price/performance ratio
  • Ball screw for long duty cycle, high efficiency, and high positioning accuracy
  • Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
  • The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.

Dimensions

dimensions
DimensionValue
[A1]100 mm
[a1]78 mm
[a2]11 mm
[A2]32 mm
[A3]28 mm
[B1]27.5 mm
[b1]63 mm
[B2]85 mm
[b2]20 mm
[b3]5 mm
[B3]140 mm
[b4]15 mm
[B4]90 mm
[b5]1.5 mm
[b6]9 mm
[C1]50 mm
[C3]45 mm
[C4]18 mm
[C5]20 mm
[C6]37.5 mm
[C7]37.5 mm
[D1]14 x 25 
[D2]40 mm
[D3]M14 x 2.0 
[D5]38.7 mm
[D6]M8 
[D7]35 mm
[D8]15 mm
[D9]M6 
[R]35 mm

Specifications

SpecificationsValue
_1. Size
_2. VersionRotating Nut with Screw Anti-rotation 
_3. Gear RatioHigh Speed 
_4. Screw TypeTrapezoidal screw 
_5. Stroke40 mm
_6. Screw EndStandard Screw End 
_7. End FittingTop Plate 
_8. BellowsNo Bellows 
_9. NutNut integrated 
10. Stop CollarWithout Stop Collar 
11. Special FeaturesStandard 
12. Screw Dimensions20 x 4 
Weight2.3 kg

Performance

PerformanceValue
Load, Static, Max10 kN

Get Quote

*Please fill out the information below so we can best assist you: