Skip to content Skip to navigation

D12-10A5-02

12 Vdc, 250 lbf, 2 in, Cable length 7 in, Connector

D12-10A5-02M3

12 Vdc, 250 lbf, 2 in, Cable length 7 in, Connector

D12-10A5-03

12 Vdc, 250 lbf, 3 in, Cable length 7 in, Connector

D12-10A5-04

12 Vdc, 250 lbf, 4 in, No Feedback, Cable length 7 in, Connector

D12-10A5-04M3

12 Vdc, 250 lbf, 4 in, No Feedback, Cable length 7 in, Connector

D12-10A5-06

12 Vdc, 250 lbf, 6 in, Cable length 7 in, Connector

D12-10A5-06M3

12 Vdc, 250 lbf, 6 in, Cable length 7 in, Connector

D12-10A5-08

12 Vdc, 250 lbf, 8 in, No Feedback, Cable length 7 in, Connector

D12-10A5-08M3

12 Vdc, 250 lbf, 8 in, No Feedback, Cable length 7 in, Connector

D12-10A5-12

12 Vdc, 250 lbf, 12 in, No Feedback, Cable length 7 in, Connector

D12-10A5-12M3

12 Vdc, 250 lbf, 12 in, No Feedback, Cable length 7 in, Connector

D12-10A5-14

12 Vdc, 250 lbf, 14 in, Cable length 7 in, Connector

D12-10A5-18

12 Vdc, 250 lbf, 18 in, Cable length 7 in, Connector

D12-10A5-18M3

12 Vdc, 2250 N, 457.2 mm, Cable length 165 mm, Connector

D12-10A5-24

12 Vdc, 250 lbf, 24 in, Cable length 7 in, Connector

D12-20A5-02

12 Vdc, 250 lbf, 2 in, Cable length 7 in, Connector

D12-20A5-02M3

12 Vdc, 250 lbf, 2 in, Cable length 7 in, Connector

D12-20A5-04

12 Vdc, 250 lbf, 4 in, No Feedback, Cable length 7 in, Connector

D12-20A5-04M3

12 Vdc, 250 lbf, 4 in, No Feedback, Cable length 7 in, Connector

D12-20A5-05

12 Vdc, 250 lbf, 5 in, Cable length 7 in, Connector

D12-20A5-08

12 Vdc, 250 lbf, 8 in, No Feedback, Cable length 7 in, Connector

D12-20A5-12

12 Vdc, 250 lbf, 12 in, No Feedback, Cable length 7 in, Connector

D12-20A5-24

12 Vdc, 250 lbf, 24 in, Cable length 7 in, Connector

D24-20A5-24

24 Vdc, 500 lbf, 24 in, Cable length 7 in, Connector

D24-20A8-12

24 Vdc, 12 in, Cable length 7 in, Connector

1-25 of 25 products

back to top