Available for iPhone, Android and Blackberry
Thomson's EngineersCALC is four calculator applications in one and provides easy access to commonly needed engineering utilities for motion and machine design professionals.
Convert a number from one set of units to another, calculate the inertia of a common shape, determine the density of a material in a particular unit, or look up a common trigonometric or calculus function. Saving and sharing calculations is easy with built-in email and texting features.