Zum Inhalt springen Zur Navigation springen

Schwerlast-Aktuator Max Jac

MX12-B8M05P0

12 Vdc, 800 N, 50 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-B8M10E2

12 Vdc, 800 N, 100 mm, Potentiometer, Encoder, Cable length 1600 mm, Connector

MX12-B8M10P0

12 Vdc, 800 N, 100 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-B8M10P1

12 Vdc, 800 N, 100 mm, Potentiometer, Cable length 300 mm, Connector

MX12-B8M10P2

12 Vdc, 800 N, 100 mm, Potentiometer, Cable length 1600 mm, Connector

MX12-B8M15E0

12 Vdc, 800 N, 150 mm, Encoder, Cable length 300 mm, Flying Leads

MX12-B8M15P0

12 Vdc, 800 N, 150 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-B8M15P2

12 Vdc, 800 N, 150 mm, Potentiometer, Cable length 1600 mm, Connector

MX12-B8M20E0

12 Vdc, 800 N, 200 mm, Encoder, Cable length 300 mm, Flying Leads

MX12-B8M20P0

12 Vdc, 800 N, 200 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-B8M25E0

12 Vdc, 800 N, 250 mm, Potentiometer, Encoder, Cable length 300 mm, Flying Leads

MX12-B8M25P0

12 Vdc, 800 N, 250 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-B8M30E1

12 Vdc, 800 N, 300 mm, Encoder, Cable length 300 mm, Connector

MX12-B8M30E2

12 Vdc, 800 N, 300 mm, Potentiometer, Encoder, Cable length 1600 mm, Connector

MX12-B8M30P0

12 Vdc, 800 N, 300 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-B8M30P1

12 Vdc, 800 N, 300 mm, Potentiometer, Cable length 300 mm, Connector

MX12-B8M30P2

12 Vdc, 800 N, 300 mm, Potentiometer, Cable length 1600 mm, Connector

MX12-W1M05P0

12 Vdc, 500 N, 50 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-W1M10E0

12 Vdc, 500 N, 100 mm, Potentiometer, Encoder, Cable length 300 mm, Flying Leads

MX12-W1M10P0

12 Vdc, 500 N, 100 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-W1M15P0

12 Vdc, 500 N, 150 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-W1M20E2

12 Vdc, 500 N, 200 mm, Potentiometer, Encoder, Cable length 1600 mm, Connector

MX12-W1M20P0

12 Vdc, 500 N, 200 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX12-W1M20P1

12 Vdc, 500 N, 200 mm, Potentiometer, Cable length 300 mm, Connector

MX24-B8M05P0

24 Vdc, 800 N, 50 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-B8M05P1

24 Vdc, 800 N, 50 mm, Potentiometer, Cable length 300 mm, Connector

MX24-B8M10E1

24 Vdc, 800 N, 100 mm, Encoder, Cable length 300 mm, Connector

MX24-B8M10E2

24 Vdc, 800 N, 100 mm, Potentiometer, Encoder, Cable length 1600 mm, Connector

MX24-B8M10P0

24 Vdc, 800 N, 100 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-B8M10P1

24 Vdc, 800 N, 100 mm, Potentiometer, Cable length 300 mm, Connector

MX24-B8M10P2

24 Vdc, 800 N, 100 mm, Potentiometer, Cable length 1600 mm, Connector

MX24-B8M15P0

24 Vdc, 800 N, 150 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-B8M15P1

24 Vdc, 800 N, 150 mm, Cable length 300 mm, Connector

MX24-B8M15-P1

24 Vdc, 800 N, 150 mm, Potentiometer, Cable length 300 mm, Connector

MX24-B8M20P0

24 Vdc, 800 N, 200 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-B8M20P1

24 Vdc, 800 N, 200 mm, Potentiometer, Cable length 300 mm, Connector

MX24-B8M20P2

24 Vdc, 800 N, 200 mm, Potentiometer, Cable length 1600 mm, Connector

MX24-B8M25P0

24 Vdc, 800 N, 250 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-B8M25P2

24 Vdc, 800 N, 250 mm, Potentiometer, Cable length 1600 mm, Connector

MX24-B8M30E0

24 Vdc, 800 N, 300 mm, Potentiometer, Encoder, Cable length 300 mm, Flying Leads

MX24-B8M30E1

24 Vdc, 800 N, 300 mm, Potentiometer, Encoder, Cable length 300 mm, Connector

MX24-B8M30E2

24 Vdc, 800 N, 300 mm, Potentiometer, Encoder, Cable length 1600 mm, Connector

MX24-B8M30P0

24 Vdc, 800 N, 300 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-B8M30P2

24 Vdc, 800 N, 300 mm, Potentiometer, Cable length 1600 mm, Connector

MX24-W1M05E2

24 Vdc, 500 N, 50 mm, Potentiometer, Encoder, Cable length 1600 mm, Connector

MX24-W1M05P0

24 Vdc, 500 N, 50 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-W1M05P2

24 Vdc, 500 N, 50 mm, Potentiometer, Cable length 1600 mm, Connector

MX24-W1M10E0

24 Vdc, 500 N, 100 mm, Potentiometer, Encoder, Cable length 300 mm, Flying Leads

MX24-W1M10E1

24 Vdc, 500 N, 100 mm, Potentiometer, Encoder, Cable length 300 mm, Connector

MX24-W1M10E2

24 Vdc, 500 N, 100 mm, Potentiometer, Encoder, Cable length 1600 mm, Connector

1-50 von 61 Produkte | next >   last >>

Zum Seitenanfang