Zum Inhalt springen Zur Navigation springen

MM - Miniatur-Lager, metrisch

MM03-CR

Ball Bushing only, Super, 3 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant

MM03-LL

Ball Bushing only, Super, 3 mm, Closed, Self-aligning, Adjustable, Lubricated with Linear Lube

MM03WW

Ball Bushing only, Super, 3 mm, Closed, Self-aligning, Adjustable, Integral Wiper both ends

MM05-CR

Ball Bushing only, Super, 5 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant

MM05-RP

Ball Bushing only, Super, 5 mm, Closed, Self-aligning, Adjustable, Roll Pack

MM05WW

Ball Bushing only, Super, 5 mm, Closed, Self-aligning, Adjustable, Integral Wiper both ends

MM5WW

Ball Bushing only, Super, 5 mm, Closed, Self-aligning, Adjustable, Integral Wiper both ends

MM08-CR

Ball Bushing only, Super, 8 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant

MM08-RP

Ball Bushing only, Super, 8 mm, Closed, Self-aligning, Adjustable, Roll Pack

MM08WW

Ball Bushing only, Super, 8 mm, Closed, Self-aligning, Adjustable, Integral Wiper both ends

MM12-CR

Ball Bushing only, Super, 12 mm, Closed, Self-aligning, Adjustable, Corrosion Resistant

MM12-RP

Ball Bushing only, Super, 12 mm, Closed, Self-aligning, Adjustable, Roll Pack

MM12WW

Ball Bushing only, Super, 12 mm, Closed, Self-aligning, Adjustable, Integral Wiper both ends

1-17 von 17 Produkte

Zum Seitenanfang