springe zum Inhalt springe zur Navigation

102-10-180

DL-33HICW/SICCW24DC-HDR.25B PIN, Clutch, Wrap Spring, DL, 24 Vdc, 0.2505 / 0.2530 in Bore

102-10-182

DL-33HICW/SICCW24DC-HDR6MMB PIN DR, Clutch, Wrap Spring, DL, 24 Vdc, 6.01 / 6.09 mm Bore

102-10-183

DL-33HICW/SICCW24DC-HDR8MMB PIN DR, Clutch, Wrap Spring, DL, 24 Vdc, 8.01 / 8.09 mm Bore

102-10-191

DL-33HICW/SICCW12DC-LEADS8MM PIN DR, Clutch, Wrap Spring, DL, 12 Vdc, 8.01 / 8.09 mm Bore

102-10-195

DL-33HICW/SICCW24DC-LEADS8MMB P, Clutch, Wrap Spring, DL, 24 Vdc, 8.01 / 8.09 mm Bore

102-20-184

DL-33HICCW/SICW24DC-HDR 1/4B PIN DR, Clutch, Wrap Spring, DL, 24 Vdc, 0.2505 / 0.2530 in Bore

102-20-186

DL-33HICCW/SICW24DC-HDR6MMB PIN DR, Clutch, Wrap Spring, DL, 24 Vdc, 6.01 / 6.09 mm Bore

102-20-187

DL-33HICCW/SICW24DC-HDR8MMB PIN DR, Clutch, Wrap Spring, DL, 24 Vdc, 8.01 / 8.09 mm Bore

102-20-196

DL-33HICCW/SICW 24DC-LEADS.25B-PIN DR, Clutch, Wrap Spring, DL, 24 Vdc, 0.2505 / 0.2530 in Bore

102-20-198

DL-33HICCW/SICW24DC-LEADS6MMB PIN DR, Clutch, Wrap Spring, DL, 24 Vdc, 6.01 / 6.09 mm Bore

102-20-199

DL-33HICCW/SICW24DC-LEADS8MMB PIN DR, Clutch, Wrap Spring, DL, 24 Vdc, 8.01 / 8.09 mm Bore

1-11 von 11 Produkte

zum Seitenanfang