springe zum Inhalt springe zur Navigation

MBRP-15B12-M5

Brake, Friction, MBRP, 12 Vdc, 5 mm Bore

MBRP-15B24-M5

Brake, Friction, MBRP, 24 Vdc, 5 mm Bore

MBRP-15B24-M6

Brake, Friction, MBRP, 24 Vdc, 6 mm Bore

MBRP-19B24-M6

Brake, Friction, MBRP, 24 Vdc, 6 mm Bore

MBRP-19B24-M6-MR

Brake, Friction, MBRP, 24 Vdc, 6 mm Bore

MBRP-19B24-M7

Brake, Friction, MBRP, 24 Vdc, 7 mm Bore

MBRP-19B24-M7-MR

Brake, Friction, MBRP, 24 Vdc, 7 mm Bore

MBRP-22B24-M8

Brake, Friction, MBRP, 24 Vdc, 8 mm Bore

MBRP-22B24-M8-MR

Brake, Friction, MBRP, 24 Vdc, 8 mm Bore

MBRP-26B24-M10

Brake, Friction, MBRP, 24 Vdc, 10 mm Bore

MBRP-26B24-M10-MR

Brake, Friction, MBRP, 24 Vdc, 10 mm Bore

MBRP-30B24-M12

Brake, Friction, MBRP, 24 Vdc, 12 mm Bore

MBRP-30B24-M12-MR

Brake, Friction, MBRP, 24 Vdc, 12 mm Bore

1-13 von 13 Produkte

zum Seitenanfang