Zum Inhalt springen Zur Navigation springen

CS-11B12-E04-E04

Clutch, Friction, CS, 12 Vdc, 0.2500 in Bore

CS-11B24-E04-E04

Clutch, Friction, CS, 24 Vdc, 0.2500 in Bore

CS-11B24-E05-E05

Clutch, Friction, CS, 24 Vdc, 0.3125 in Bore

CS-11B24-M08-M08

Clutch, Friction, CS, 24 Vdc, 8 mm Bore

CS-11B90-04-04

Clutch, Friction, CS, 90 Vdc, 0.2500 in Bore

CS-11U24-M08-M08

Clutch, Friction, CS, 24 Vdc, 8 mm Bore

CS-15B24-E04-E04

Clutch, Friction, CS, 24 Vdc, 0.2500 in Bore

CS-15B24-E05-E05

Clutch, Friction, CS, 24 Vdc, 0.3125 in Bore

CS-15B24-E06-E06

Clutch, Friction, CS, 24 Vdc, 0.3750 in Bore

CS-17B24-E04-E04

Clutch, Friction, CS, 24 Vdc, 0.2500 in Bore

CS-17B24-E05-E05

Clutch, Friction, CS, 24 Vdc, 0.3125 in Bore

CS-17B24-E06-E06

Clutch, Friction, CS, 24 Vdc, 0.3750 in Bore

CS-17B24-M08-M08

Clutch, Friction, CS, 24 Vdc, 8 mm Bore

CS-22B24-E05-E05

Clutch, Friction, CS, 24 Vdc, 0.3125 in Bore

CS-22B24-E06-E06

Clutch, Friction, CS, 24 Vdc, 0.3750 in Bore

CS-22B24-E08-E08

Clutch, Friction, CS, 24 Vdc, 0.5000 in Bore

CS-22B90-E06-E06

Clutch, Friction, CS, 90 Vdc, 0.3750 in Bore

CS-26B24-E06-E06

Clutch, Friction, CS, 24 Vdc, 0.3750 in Bore

CS-26B24-E08-E08

Clutch, Friction, CS, 24 Vdc, 0.5000 in Bore

CS-26B24-M10-M10

Clutch, Friction, CS, 24 Vdc, 10 mm Bore

CS-26U24-E08-E08

Clutch, Friction, CS, 24 Vdc, 0.5000 in Bore

1-21 von 21 Produkte

Zum Seitenanfang