Zum Inhalt springen Zur Navigation springen

Thomson Smart Models

Easily integrate Thomson linear bearings and shafting into your CAD library with Thomson smart models.

Easily integrate Thomson linear bearings and shafting into your CAD library with Thomson smart models.

The new Thomson smart models allow for multiple sizes of linear bearings into a single, downloadable file that is easy to integrate into your CAD library of parts. Combined with the shafting smart model, which allows for the accompanied shafting at different lengths, you can easily create your linear bearing system without downloading multiple configurations each time you have a new design.

The smart models provide load capacity, pricing, lead time, and model numbers that can easily be transferred to the overall bill of materials.

 

We know engineers go through lots of design changes and iterations over the course of a project. If a tool load changes or a payload increases, simply use the configurator drop-down to select a larger bearing size. The 3D model instantly updates. The maximum load capacity of the bearing is listed on the configurator screen along with price and lead time. If additional information is needed, the Thomson part number is easily searchable on our website www.thomsonlinear.com

 

Drop-down menu for bearing smart model

Drop-down menu for bearing smart model

Drop-down menu for shafting smart model

Drop-down menu for shafting smart model

 

Once you download the file, you can incorporate it in your CAD file through drag and drop or add the file to your Design Library (Design Library>Add File Location>(click on Smart Models folder).

 

CAD file screenshot

Zum Seitenanfang