Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
A Thomson inventou o rolamento de rolete linear RoundWay® para uso com aplicações de carga pesada em ambientes extremos. O rolamento RoundWay combina a alta capacidade de carga de roletes recirculantes de aço temperado e retificado com um bloco de montagem de ferro rígido e maleável que oferece alta capacidade de carga com deslocamento linear suave. Os roletes conectados por corrente permitem que o RoundWay se desloque em velocidades extremamente altas, em ambientes rigorosos contaminados.
Estilo de rolamento | Tipo Imperial (pol.) |
---|---|
Tamanhos | 1/2" - 4" |
Tipos de munhão | A, B, C |
Tipos de montagem | Simples, duplo |
Capacidades de carga de rolamentos | Até 70.000 lbf |
Opções especiais | Vedações |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
RoundWay Linear Roller Bearings | 708 KB |
Profile Rail Comparison Chart | 153 KB |
Roundway Bearings Installation Instructions | 73 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].