Skip to content Skip to navigation

The Thomson Profile Rail assortment consists of the next generation Profile Rail 500 Series ball and roller linear guides, 400 Series, AccuMini, compact miniature MicroGuideTM, and lightweight T-Series.  It is a complete offering of rails and carriages in a broad range of styles, sizes and unique features produced to industry standard dimensions for easy retrofitting into existing applications or designing into new applications.

 

Przegląd

Literatura

Arkusze danych
500 Series Independent Slide Test Report 249 KB Email
Profile Rail Comparison Chart 153 KB Email
Profile Rail Comparison Chart 374 KB Email

Find a Part

Dynamic Load Rating@100 km Travel Life

NN

Assembly Height Tolerance

Carriage Type

Carriage Style

Product Family

Size

Preload

Corrosion Resistant Option

Static Roll

NmNm

Static Pitch

NmNm

Static Yaw

NmNm

Accessories

Extended Standards Options

Grease Options

CAD modele
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
Profile Rail Guides 2D/3D Interactive Models
500 Series Ball (Spacer) Profile Rail Guides
500 Series Roller Profile Rail Guides
400 Series Ball Profile Rail Guides
AccuMini Ball Profile Rail Guides
MicroGuide Profile Rail Guides
T-Series Ball Profile Rail Guides
back to top