Skip to content Skip to navigation
Thomson 선형 액추에이터는 다양한 응용분야에 가장 적합합니다. 표준 및 맞춤형 스트로크 길이가 모두 최대 915 mm (36 in)인 이 제품군은 최대 부하 작용력이 최대 8800 N (2000 lbf)입니다.  이 액추에이터는 DC (12, 24, 36) 및 AC (115, 230, 400) 전압 모델이 모두 가능하고 추가로 광범위한 컨트롤과 부속품이 패키지로 제공될 수 있습니다.

개요

Thomson을 선택해 보십시오!

인쇄물

브로셔
Electrak HD Linear Actuator 2791 KB Email
Electrak HD Linear Actuator 2790 KB Email
Electrak HD Linear Actuator 3741 KB Email
Electrak HD Linear Actuator 2811 KB Email
Electrak HD Linear Actuator 2629 KB Email
Electrak HD Linear Actuator 14164 KB Email
Electrak HD Linear Actuators - Tested to Endure! 1691 KB Email
Electrak HD Linear Actuators - Tested to Endure! 1806 KB Email
Electrak HD Linear Actuators - Tested to Endure! 1810 KB Email
Electrak Throttle Actuator Brochure 2015 KB Email
Electrak Throttle Actuator Brochure 2015 KB Email
Electrak Throttle Actuator Brochure 2011 KB Email
Electrak Throttle Actuator Brochure 2675 KB Email
Electrak Throttle Actuator Brochure 2530 KB Email
Electrak Throttle Actuator Brochure 2493 KB Email
Electrak Throttle Actuator Brochure 2487 KB Email
Electrak Throttle Actuator Brochure 2670 KB Email
Electrak Throttle Actuator Brochure 2508 KB Email
Linear Actuators 1815 KB Email
Linear Actuators 1738 KB Email
Max Jac Electric Linear Actuators Brochure 1800 KB Email
Max Jac Electric Linear Actuators Brochure 1801 KB Email
Max Jac Electric Linear Actuators Brochure 811 KB Email
Max Jac Electric Linear Actuators Brochure 1807 KB Email
Thomson Electrak® Marine Actuators 1491 KB Email
카탈로그
Linear Actuators 2692 KB Email
Linear Actuators 6690 KB Email
Linear Actuators 4496 KB Email
Linear Actuators 4638 KB Email
Linear Actuators 2688 KB Email
Linear Actuators 3296 KB Email
Linear Actuators 3256 KB Email
WhisperTrak Electric Linear Actuators 829 KB Email
WhisperTrak Electric Linear Actuators 639 KB Email
WhisperTrak Electric Linear Actuators 1588 KB Email
WhisperTrak Electric Linear Actuators 1010 KB Email
설명서
AC-063 Actuator Control Installation 76 KB Email
AC-247 ELS Actuator Control Installation 134 KB Email
DCG Actuator Control Installation 109 KB Email
DCG Actuator Hand & Motor Control Installation 143 KB Email
Electrak 1 Series Installation & Operation Manual 2222 KB Email
Electrak 2 Series Installation & Operation Manual 662 KB Email
Electrak 5 Series Installation & Operation Manual 1608 KB Email
Electrak 5 Actuator Repair Kit Installation & Operation 694 KB Email
Electrak 10 Series Installation & Operation Manual 1131 KB Email
Electrak 10 Actuator Repair Kit Installation & Operation 570 KB Email
Electrak 100 Series Installation & Operation Manual 1668 KB Email
Electrak E150 Series Installation & Operation Manual 520 KB Email
Electrak 205 Series Installation & Operation Manual 1695 KB Email
Electrak 205 Actuator Repair Kit Installation & Operation 556 KB Email
Electrak HD Series Installation & Operation Actuator Manual 1825 KB Email
Electrak HD Series Installation & Operation Actuator Manual 1809 KB Email
Electrak HD Series Installation & Operation Actuator Manual 1817 KB Email
Electrak LA-FA-IA Installation Manual 263 KB Email
Electrak LA-FA-IA Installation Manual 282 KB Email
Electrak Marine "DM" Series Installation & Operation Manual 1488 KB Email
Electrak PPA-AC/DC Installation 138 KB Email
Electrak Throttle Installation and Operation Manual 697 KB Email
Electrak Throttle Installation and Operation Manual 698 KB Email
Electrak E050-Q050 Installation Manual 81 KB Email
LoadMaster 80 Actuator Installation 304 KB Email
Magnetic Sensor Installation 425 KB Email
Max Jac Electric Linear Actuator Installation Manual 404 KB Email
WhisperTrak Electric Linear Actuators Installation 474 KB Email
WhisperTrak Electric Linear Actuators Installation 474 KB Email

Technical Articles

Electromechanical Linear Actuators Give Heavy Duty Off-Highway Vehicle Engine Hoods a Welcome Lift 2016-08-16
Thomson Actuators Help Royal Transportation Research Project Reach New Efficiency Levels 2016-07-19
Comprehensive Environmental Testing Delivers Performance Advantages on Electromechanical Actuators 2016-06-18
The Toughest Yet – Max Jac Heavy Duty Linear Actuator 2016-06-17
Thomson Actuators Help Royal Transportation Research Project Reach New Efficiency Levels 2016-01-20
Tough Actuator Ideal for Use in Amazone Intelligent Fertilizer Spreading System 2016-01-16
Custom Cart with Height Adjustment Helps Videojet Improve First Pass Yield 2016-01-15
Technology and Design Advances Drive Trend Towards Electromechanical Actuation 2016-01-08
Onboard Electronics Make Linear Actuators Safer - Smarter 2016-01-07
Electric Throttle Actuators: An easy way to increase the efficiency and functionality of equipment with mechanical diesel engines. 2015-04-14
2015-04-08
Trends in Specifications for Industrial Linear Actuators 2015-01-26
Design Engineer's Guide – Selecting a Lubricant for Ball Screws 2015-01-04
Electric Throttle Actuators: An easy way to increase the efficiency and... 2014-09-19
Linear Actuators for Throttle Control in Off Highway Vehicles 2013-11-15
Smart Actuators Bring Big Benefits to Utility and Other Off-Highway Vehicles 2012-05-15
Choosing Between Electromechanical and Fluid Power Precision Linear Actuators 2012-05-01
Debunking the Myths of Hydraulic to Electric Actuator Conversion 2007-09-01
Off Highway Earth Moving Equipment - moving trucks had become so enormous… 2006-09-14
Mobile Actuators Reach Lofty Goals - off-highway vehicle manufactures… 2005-05-01

Find a Part

Product Family

Stroke Length

mmmm

Dynamic Load

NN

Travel Rate

mm/smm/s

Motor Voltage

Screw Type

CAD 모델
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
Linear Actuators 2D/3D Interactive Models
Electrak Throttle Linear Actuators
Max Jac Heavy Duty Linear Actuators
DC Linear Actuators
AC Linear Actuators
Non-Driven Linear Actuators
Rodless Units Linear Actuators (Loadmaster LM80)
Legacy Linear Actuators
back to top