Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Grâce à sa grande précision et à son format compact, ce palier pour instruments Miniature convient parfaitement aux petits mécanismes ou dispositifs qui nécessitent un niveau élevé de redondance et de réactivité. Lorsqu’ils remplacent les paliers simples à forte friction, les paliers pour instruments à faible coefficient de friction éliminent les à-coups et assurent des performances linéaires et fluides. Chaque palier pour instruments peut être vendu avec l’arbre de transmission 60 Case LinearRace correspondant pour un ajustement précis, optimisant ainsi les performances et la précision du système.
Paliers Ball Bushing pour instruments Miniature |
Diamètre d’alésage (pouce) |
Référence 60 Case LinearRace |
Longueur max. LinearRace (pouce) |
Capacité de charge dynamique (lbf)(1) |
---|---|---|---|---|
INST 258-SS | 0,1250/0,1247 | LRI 2 | 12 | 7 |
INST 369-SS | 0,1875/0,1872 | LRI 3 | 12 | 9 |
INST 4812-SS | 0,2500/0,2497 | LRI 4 | 12 | 19 |
Palier Ball Bushing pour instruments Miniature et arbres LinearRace |
Diamètre nominal (pouce) |
Diamètre extérieur (pouce) |
Palier Ball Bushing Longueur (pouce) |
Nombre de circuits à billes |
INST 2 MS1 | 0,1250 | 0,3125/0,3121 | 0,500/0,485 | 3 |
INST 3 MS1 | 0,1875 | 0,3750/0,3746 | 0,562/0,547 | 3 |
INST 4 MS1 | 0,2500 | 0,5000/0,4996 | 0,750/0,735 | 3 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Miniature Components and Systems | 1444 KB | |
Miniature Components and Systems | 1471 KB | |
Miniature Components and Systems | 1471 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].