Our Newest! AquaTRUE™ True Planetary Gearheads
Thomson Micron introduces our new AquaTRUE™ gearhead design to meet the strict requirements of harsh environmental applications; such as, food and beverage handling, and packaging and dispensing. The AquaTRUE's IP66/IP67 and IP69K protection is able to handle caustic cleaning chemicals as well as high pressure washdown. This eliminates the cost of additional components such as enclosers, shielding, or mechanical transmissions. The 304 stainless steel housing eliminates the concern for rust or any type of corrosion. A laser etched permanent product label and a smooth, round external housing that is designed without any external seams or corners for bacteria to collect.
| Ready for Immediate Delivery | |
|---|---|
| Mounting Type | Inline |
| Precision | 13 arc-minutes |
| Frame Sizes (mm) | 60, 80, 120, 160 |
| Torque Capacity Nm (lb-ft) |
up to 876 (646) |
| Ratio Availability | 3:1, 4:1, 5:1, 7:1, 8:1, 10:1 |
| Efficiency | 93% |
| Axial Load Capacity N (lbf) | @50RPM up to 14,122 (3175) @1000RPM up to 5203 (1170) |
| Radial Load Capacity N (lbf) | @50RPM up to 8000 (1798) @1000RPM up to 1400 (315) |
AquaTRUE Highlights
- No external seams
- 300 Series Stainless Steel
- IP66/IP67 input/output protection
- IP69K input/output protection
- NSF/ANSI 169 certification
- Corrosion resistance
- High pressure washdown
- Silicone gasket motor seal
AquaTRUE Best Applications
- Food Handling
- Water Jet Cutting
- Food Packaging
- Beverage Dispensing
- Medical Hygienic Equipment
- Pharmaceutical
- Washdown Applications
- Meat Slicing