FREE EngineersCALC Mobile App

Available for iPhone, Android and Blackberry
Thomson's EngineersCALC is four calculator applications in one and provides easy access to commonly needed engineering utilities for motion and machine design professionals.
Convert a number from one set of units to another, calculate the inertia of a common shape, determine the density of a material in a particular unit, or look up a common trigonometric or calculus function. Saving and sharing calculations is easy with built-in email and texting features.
EngineersCALC App Download

for iPhone/iPad/iPod Touch (iOS 3.1 or later) >


for Blackberry > (Use your BlackBerry to click this link)
Technical Support
For comments, questions or problems with Thomson's EngineersCALC app, please use the contact information below to get in touch with us.
Thomson Support
1-540-633-3549
thomson@thomsonlinear.com
Note: Android is a trademark of Google Inc.; Blackberry is a registered trademark of Research
in Motion Limited; iPhone is a registered trademark of Apple, Inc.