springe zum Inhalt springe zur Navigation

The Movopart family of linear units are ideal for economical, transport grade applications as well as many tough environment applications. The units are versatile since there are two drive options (belt or ballscrew) and two bearing guide options (slide or ball-guide). The slide guides provide an economical bearing system that is suitable to washdown environments. The ball-guide bearings are typically used when additional load, speed, and/or stiffness is needed.

Überblick

Thomson Linear Motion Systems

MG-K (Movoparts): Slide Guided, Screw Driven Linear Units

Ballscrew driven units with an economical bearing system ideal for transport grade application and/or mild washdown environments.

MG-B (Movoparts): Slide Guided, Screw Driven Linear Units

Belt-driven units with an economical bearing system ideal for long length applications and/or severe washdown environments.

MF-K (Movoparts): Ball Guided, Screw Driven Linear Units

Ballscrew units with a profile rail bearing system designed for higher thrust and moment load applications.

MF-B (Movoparts): Ball Guided, Belt Driven Linear Units

Belt-driven units with a profile rail bearing system ideal for a combination of stiffness and long length and/or high speed.

Produktfinder

Family

Drive Type

Guide Type

Repeatability

Nut Type

Stroke

mmmm

Travel per Revolution

Carriage

Protection

Shaft Orientation

Shaft Quantity

Left Side (angle), First End (inline)

Right side (angle), Other end (inline)

Sie finden das gewünschte Produkt nicht?  Fragen Sie bitte unseren Kundenservice danach!

CAD Modelle

zum Seitenanfang