Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson 60 Case Quick Shaft-Wellen können von autorisierten Thomson-Händlern oder Endanwendern zur Vorbereitung auf unerwartete Ausfälle einfach gelagert werden. Händler bearbeiten Wellen unterschiedlicher Längen häufig mit eigenen Verfahren und legen daher keinen Wert auf unterschiedliche vorgeschnittene Längen. Alle Thomson Quick Shaft-Wellen werden zur langfristigen Lagerung geölt und in beschrifteten VCI-Beuteln verpackt.
Durchmesser/Länge Bereiche | Klassenbeschreibung | Option | Material |
---|---|---|---|
Zoll: Durchmesser 1/4" bis 2" Längen: 6" bis 72" | L:XA, offene, einstellbare Ball Bushing-Lager und Lagerblöcke, Super- und Super Smart-Lager | Standard Vorgebohrt Verchromt Glatte Enden | Kohlenstoffstahl Edelstahl 440C Rohrstahl 52100 |
Metrisch: Durchmesser 10 bis 40 mm Längen 250 bis 2000 mm | MM: Zur Verwendung mit metrischen Ball Bushing-Lagern (Toleranz ISO H6).
nur Kohlenstoffstahl | Standard | Kohlenstoffstahl |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].