springe zum Inhalt springe zur Navigation

Englisch

As the industrial world becomes increasingly connected, the designer’s need for intelligent components that can communicate with each other and operate without the need for manual interaction is growing...

Electrak HD Actuators Website

Electrak HD - Superior Performance

The Electrak HD is a new electric linear actuator platform with onboard electronics which can eliminate the need for standalone controls. Higher power opens a new, wider range of h...

Linear Guidance Website

Round vs. Square Rail

Yes, you can optimize performance, balance installed costs and extend machine life. All it takes is the right round or profile rail guide. And expert guidance from Thomson. We know...

Miniature Systems & Components Website

Performance, Precision, Reliability

Miniature linear motion components are ideal for applications where precise movement of small loads is critical. In particular, they provide added value in instruments for medical...

Compact Design: Glidescrew Website

High performance, less complexity

Part linear bearing, part lead screw, the Glide Screw ™ from Thomson combines the best features of these products into an easy to install, one-part solution. In addition, Thomso...

Motorized Lead Screws Website

Stepper Motor, Lead Screw, One Product

New motorized lead screws from Thomson combine a hybrid stepper motor and a precision lead screw together in one compact envelope. They offer increased torque density, improved eff...

Pneumatic to Electric Conversion Website

Reduced Time, Energy and Cost

Conversion from pneumatic cylinders to electric actuators makes machine upgrades easy! Improve your machine's productivity, reliability, and performance by making the change to ele...

Actuators: Mobile Off-Highway Website

View, Customize, Select

Electric linear actuators from Thomson outperform hydraulic and pneumatic systems in many important considerations which matter to OEMs and their customers. Lower cost of machine d...

Deutsch

Electrak HD Linearaktuator

Electrak HD – Überlegene Leistung

Beim Electrak HD handelt es sich um einen neuen elektrischer Linearaktuator, dessen integrierte Elektronik in vielen Fällen separate Steuerungseinheiten überflüssig...

Miniatur-Antriebssysteme und Komponenten

Leistung, Präzision, Zuverlässigkeit

Die linearen Antriebskomponenten im Miniaturformat sind ideal für Anwendungen, in denen die präzise Bewegung kleiner Lasten wesentlich ist. Sie bieten besondere Vorteile...

Kompaktes Design: Glide Screw

Hohe Leistung, weniger Aufwand

Eine Kombination aus Linearlager und Trapezgewindespindel, der Glide Screw™ von Thomson vereint die besten Merkmale dieser beiden Produkte in einem und ist dabei einfach zu in...

Motorisierte Leitspindeln

Schrittmotor, Leitspindel, in einem Produkt

Die neuen Motor-Leitspindeln von Thomson kombinieren einen hybriden Schrittmotor mit einer präzisionsgefertigten Leitspindel zu einer kompakten Antriebslösung. Diese Komb...

Umstellung von Pneumatikzylindern auf elektrische Aktuatoren

Reduzierte Zeit, Energie und Kosten

Die Umstellung von Pneumatikzylindern auf elektrische Aktuatoren erleichtert Anlagenupgrades in hohem Maße! Verbessern Sie die Produktivität, Zuverlässigkeit und Le...

Aktuatoren: Geländefahrzeuge

Ansicht, Anpassen, Wählen

Elektrische Linearaktuatoren von Thomson übertreffen hydraulische und pneumatische Systeme in vielerlei Punkten, die für Anlagenhersteller und dessen Kunden oftmals entsc...

Portugiesisch

Atuador Linear Electrak HD

Electrak HD – Desempenho superior

O Electrak HD é uma nova plataforma de atuadores lineares elétricos com componentes eletrônicos integrados que podem eliminar a necessidade de controles independen...

Design compacto | Glide Screws

Alto desempenho, menor complexidade

Parte um rolamento linear, parte um parafuso de avanço, o Glide Screw ™ da Thomson combina as melhores características destas tecnologias em uma soluçã...

Miniatura de Sistemas e Componentes

Desempenho, precisão, confiabilidade

Os componentes de movimento linear em miniatura são ideais para aplicações onde o movimento preciso de pequenas cargas é fundamental. Em especial, eles...

Parafusos de avanço motorizados

Stepper Motor, Parafuso Chumbo, Um Produto

Os novos Parafusos de avanço motorizados da Thomson combinam um motor de passo híbrido e um parafuso de avanço de precisão em um design compacto. Eles o...

Conversão pneumática para elétrica

Tempo reduzido, Energia e Custo

A conversão dos cilindros pneumáticos para atuadores elétricos facilita as atualizações da máquina! Melhore a produtividade, confian&ccedi...

Atuadores: Móvel fora da estrada

Ver, Personalizar, selecione

Os atuadores lineares elétricos da Thomson superam os sistemas pneumáticos e hidráulicos em muitos aspectos importantes para OEMs e seus clientes. Menor custo...

Chinesisch

Electrak HD 是 Thomson

Electrak HD – 优越的性能

Electrak HD 是一款配备板载电子元件的新型电动直线推杆平台,无需使用单独的控制器。更大的功率开辟了液动应用向电动转换的新的更广阔...

小型系统及组件

性能,精度,可靠性

小型 直线运动组件是对低负载有严格运动精度要求的应用的理想选择。特别重要的是,它们可为医疗诊断、测试与测量设备、快速原型�...

紧凑设计 | Thomson 滑动螺杆

看来,自定义,选择

部分是直线轴承、部分是导螺杆的 Thomson滑动螺杆 ™ 将这些产品的最佳功能巧妙整合到易于安装的单一零件解决方案中。此外,Thomson 滑...

机动导螺杆

步进电机,丝杠,一品

Thomson 的全新电动梯形丝杠将混合型步进电机和精密梯形丝杠巧妙结合到同一个紧凑外壳中。电动梯形丝杠可提供更高的扭矩密度、更高�...

气动到电动转换

减少时间,精力和成本

从气缸转换为电动传动装置可轻松完成机器升级!转换为电动传动后,可提高您机器的生产率、可靠性和性能。

传动装置: 非高速路车辆

看来,自定义,选择

在 OEM 及其客户重点考虑的各个方面,Thomson 电动直线执行器都要优于液压和气动系统。Thomson 电动直线执行器的优势主要体现在:机械设�...

zum Seitenanfang