The Waymount Supports family of products is now obsolete.
Contact us with any further questions.
Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:

The Waymount Supports family of products is now obsolete.
Contact us with any further questions.
Waymount supports are designed specifically for use with the RoundWay® bearing. Two or more can be used to provide intermittent support and adjustment along the length of the shaft. Unlike shaft support rails,Waymount supports do not permit longitudinal passage of open-type ball bushing bearings. When it is necessary to travel over Waymount supports, Roundway bearings should be used.
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.

With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.

| RoundRail Linear Guides and Components | 24528 KB | |
| RoundRail Linear Guides and Components | 24502 KB | |
| RoundRail Linear Guides and Components | 11038 KB | |
| RoundRail Linear Guides and Components | 25135 KB |