Waymount Supports

Waymount Supports

Waymount supports are designed specifically for use with the RoundWay bearing.  Two or more can be used to provide intermittent support and adjustment along the length of the shaft. Unlike shaft support rails,Waymount supports do not permit longitudinal passage of open-type ball bushing bearings. When it is necessary to travel over Waymount supports, Roundway bearings should be used.


Waymount Support Highlights

  • Provide adjustment in both vertical and horizontal directions
  • Allow longitudinal passage over the supports by RoundWay type bearings