Shaft Supports
Thomson shaft support accessories make it easy to build the optimal linear system to meet your application needs. Whether you have an end supported, light load application or need a more rigid, continuously supported setup, we have the components necessary to build your system.
Help Me Choose, Thomson’s shafting product selector, can assist you in selecting the Shaft Support product that best fits your application needs.
Interactive 3D Models, Thomson’s 3D modeling tool, allows you to configure 2D/3D product views with download capability in just about any major format (also available through our product selector).
Support Blocks
Shaft support blocks are used for end or intermittent support where loads are light and slight shaft deflection is not a concern. Choose from three different types: low profile, standard, and flanged. (Metric/Imperial)Learn more about Support Blocks >
Support Rails
Support rails are used for continuous shafting support and can be used horizontally or vertically. They are available in low profile steel and standard aluminum with or without predrilled holes. (Metric/Imperial)Learn more about Support Rails >
Waymount Supports
Waymount supports are designed specifically for use with the RoundWay bearing. Two or more can be used to provide intermittent support and adjustment along the length of the shaft.Learn more about Waymount Supports >